【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   17 / 36

BOOKをみる

10秒後にBOOKのページに移動します


1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 SMC 015 COM. Standard wiring SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A IP40 compliant F VQC4000 kit (D-sub connector kit) 1 14 2 15 3 16 4 17 5 18 6 19 7 20 8 21 9 22 10 23 11 24 12 25 13 COM AXT100-DS25- 015 030 050 1.5 m 3 m 5 m AXT100-DS25-015 AXT100-DS25-030 AXT100-DS25-050 47.04 55 16 44 (2.4) 8 L 1・・・・・・・・・・・・・13 14・・・・・・・・・・・・・25 2 x M2.6 x 0.45 . Using our D-sub connector for electrical connections greatly reduces labor, while it also minimizes wiring and saves space. . We use a D-sub connector (25P) that conforms to MIL standards and is therefore widely compatible with many standard commercial models. . Top or side entry for the connector can be changed freely, allowing for changes even after mounting, to meet any changing needs for space. Electrical Wiring Specifications D-sub connector Lead wire colors for D-sub connector assemblies (AXT100-DS25- ) As the standard electrical wiring specification used is for 12 stations or less, double wiring (connected to SOL. A and SOL. B) is used for the internal wiring of each station regardless of valve and option types. Mixed single and double wiring are available as options. Refer to special wiring specifications (options) below. 015 030 050 Connector terminal no. Black None Yellow Black Station 1 Station 2 Station 3 Station 4 Station 5 Station 6 Station 7 Station 8 Station 9 Station 10 Station 11 Station 12 Brown None Pink Black Red None Blue White Orange None Purple None Yellow None Gray None Pink None Orange Black Blue None Red White Purple White Brown White Gray Black Pink Red White Black Gray Red White Red Black White Yellow Red White None Orange Red Terminal no. Lead wire color Dot marking Mixed single and double wiring are available as options. The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. The total number of solenoids (points) must not exceed 24. (For 25P) Special Wiring Specifications (Options) Cable Assembly Lead wire colors for D-sub connector cable assembly terminal numbers Cable 0.3 mm2 x 25 core O.D. o1.4 Seal (length indication) Connector DB-25SF-N manufactured by Japan Aviation Electronics Industry, Ltd. Socket side Terminal no. Approx. o10 Molded cover D-sub connector cable assemblies can be ordered with manifolds. Refer to manifold ordering. D-sub connector cable assemblies Electrical characteristics Cable length (L) Part no. Note Cable 0.3 mm2 x 25 cores Item Characteristic Conductor resistance Ω/km, 20°C Voltage limit V, 1 minute, AC Insulation resistance MΩ/km, 20°C 65 or less 1000 5 or more Some connector manufacturers: ・ Fujitsu, Ltd. ・ Japan Aviation Electronics Industry, Ltd. ・ J.S.T. Mfg. Co., Ltd. ・ HIROSE ELECTRIC CO., LTD. . When using a standard commercial connector, use a type 25P female connector conforming to MIL-C-24308. . Cannot be used for transfer wiring. . Lengths other than the above is also available. Please contact SMC for details. Note) The minimum bending radius for D-sub connector cables is 20 mm. Terminal no. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 Lead wire color Black Brown Red Orange Yellow Pink Blue Purple Gray White White Yellow Orange Yellow Pink Blue Purple Gray Orange Red Brown Pink Gray Black White Dot marking None None None None None None None White Black Black Red Red Red Black Black White None None Black White White Red Red White None 1232 Series VQC4000