【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   11 / 36

BOOKをみる

10秒後にBOOKのページに移動します


4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B VV5QC41 S Kit (Serial transmission kit: EX600) Power supply with M12 connector VQC4000 S kit (Serial transmission): For EX600 Integrated-type (I/O) Serial Transmission System IP67 compliant (163) 78.5 47 m 47 m + 66 47 L2 26 16.5 5.5 90 106 8 R4.5 10 L1 9 163 9 143 65.5 6.5 25 FE terminal Connector for handheld terminal 1 2 3 4 5 6 7 8 n 56.6 8 11.5 101.2 77.3 42.7 15.7 72 95.5 38.7 21.5 20.6 11.5 25 65.5 (6.5) 43.5 31 27 3/4: 3/4" Female thread (Rc, G, NPT/NPTF) 1/2: 1/2" Female thread (Rc, G, NPT/NPTF) 1/8: 1/8" Female thread (Rc, G, NPT/NPTF) 1/8: 1/8" Female thread (Rc, G, NPT/NPTF) 1/4: 1/4" Female thread (Rc, G, NPT/NPTF) 3/8: 3/8" Female thread (Rc, G, NPT/NPTF) C8: o8 One-touch fitting C10: o10 One-touch fitting C12: o12 One-touch fitting Formulas L1 = 25n + 106 L2 = 25n + 184 L2 dimension: Without I/O unit For additional I/O unit, add 47 mm. m: I/O unit stations Dimensions 1 131 209 2 156 234 L1 L2 3 4 5 6 7 8 9 10 11 12 181 259 206 284 231 309 256 334 281 359 306 384 331 409 356 434 381 459 406 484 13 431 509 14 456 534 15 481 559 16 506 584 L n Input connector Digital input unit 2 x M4 Mounting hole End plate 3/4 [3 (R) port] 1/2 [1 (P) port] Digital output unit Output connector Communication connector SI unit Marker groove Valve plate Manual override Indicator light (n . 1) x 25 1/8 (External pilot port) 1/8 (Pilot EXH port) D-side Stations U-side 1/4 3/8 C8 C10 C12 [4(A), 2 (B) port] n: Stations (Maximum 16 stations) Power connector 1226 Series VQC4000 A