【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   10 / 36

BOOKをみる

10秒後にBOOKのページに移動します


4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B VV5QC41 S Kit (Serial transmission kit: EX250) Power supply with M12 connector VQC4000 S kit (Serial transmission): For EX600 Integrated-type (I/O) Serial Transmission System IP67 compliant (163) 78.5 47 m 47 L2 47 m + 66 26 5.5 90 106 8 (n . 1) x 25 R4.5 10 L1 9 163 9 143 65.5 6.5 25 Marker groove 2 x M4 Mounting hole End plate Power connector Manual override Indicator light Communication connector SI unit Valve plate Connector for handheld terminal Digital output unit Output connector Input connector Digital input unit FE terminal 56.6 30 11.5 8 101.2 77.3 42.7 15.7 72 95.5 38.7 21.5 20.6 11.5 25 65.5 (6.5) 43.5 31 27 D-side Stations 1 2 3 4 5 6 7 8 n U-side 3/4: 3/4" Female thread (Rc, G, NPT/NPTF) 3/4 [3 (R) port] 1/2: 1/2" Female thread (Rc, G, NPT/NPTF) 1/2 [1 (P) port] 1/8: 1/8" Female thread (Rc, G, NPT/NPTF) 1/8 (External pilot port) 1/8: 1/8" Female thread (Rc, G, NPT/NPTF) 1/8 (Pilot EXH port) 1/4 3/8 C8 C10 C12 [4(A), 2 (B) port] 1/4: 1/4" Female thread (Rc, G, NPT/NPTF) 3/8: 3/8" Female thread (Rc, G, NPT/NPTF) C8: o8 One-touch fitting C10: o10 One-touch fitting C12: o12 One-touch fitting Formulas L1 = 25n + 106 L2 = 25n + 184 L2 dimension: Without I/O unit For additional I/O unit, add 47 mm. m: I/O unit stations Dimensions n: Stations (Maximum 16 stations) 1 131 209 2 156 234 L1 L2 3 4 5 6 7 8 9 10 11 12 181 259 206 284 231 309 256 334 281 359 306 384 331 409 356 434 381 459 406 484 13 431 509 14 456 534 15 481 559 16 506 584 L n 1225 Base Mounted Plug-in Unit Series VQC4000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7