【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   9 / 64

BOOKをみる

10秒後にBOOKのページに移動します


DeviceNet. キ キ DeviceNet. キ キ EtherNet/IP. キ キ EtherNet/IP. キ キ EtherCAT キ キ PROFIBUS DP キ キ PROFIBUS DP キ キ PROFINET キ キ CC-Link キ キ CC-Link キ . DeviceNet. キ キ EX600 integrated-type (I/O) serial transmission system (Fieldbus system) PROFIBUS DP キ キ CC-Link キ キ EtherNet/IP. キ キ EtherCAT キ キ A B A B A B A B A B A A Base Mounted How to Order Manifold Series VQC1000 ・・・・・ Enter EX250-compliant S kit only. Enter EX600-compliant S kit only. ・・・・・・ ・・・・・・・・・・ ・・・ ・・・ VV5QC 1 1 08 SDQ Series VQC1000 Base mounted plug-in 01 1 station C6 VV5QC 1 1 08 C6 FD1 Nil PNP sensor input (Positive common) or without input block N NPN sensor input (Negative common) Note) For the S kit compatible with AS-Interface, the maximum number of stations is limited. Refer to page 2077 for details. Nil Without SI unit/input block (SD0) Without input block With 1 input block With 8 input blocks 0 1 8 Note 1) Without SI unit, the symbol is nil. Note 2) SI unit is not included in I/O unit stations. Note 3) When I/O unit is selected, it is shipped separately, and assembled by customer. Refer to the attached operation manual for mounting method. Nil None 1 station 9 stations 1 9 Nil Without input block M12, 2 inputs M12, 4 inputs M8, 4 inputs (3 pins) 1 2 3 T ・・・・・・・ kit F ・ ・ P ・ ・・・・・・・ S kit L M Nil 2 3 Without end plate M12 connector power supply (Max. supply current 2A) 7/8 inch connector power supply (Max. supply current 8A) Note) Without SI unit, the symbol is nil. Nil None All stations with back pressure check valve With DIN rail (Rail length: Standard) Note 7) With DIN rail (Rail length: Special) Note 7) Special wiring spec. (Except double wiring) With name plate External pilot Direct EXH outlet with built-in silencer B Note 2) D Dュ Note 3) K Note 4) N R Note 5) S Note 6) Note 1) When two or more symbols are specified, indicate them alphabetically. Example: -BRS Note 2) When a back pressure check valve is desired, and is to be installed only in certain manifold stations, specify the mounting position by means of the manifold specification sheet. Note 3) For special DIN rail length, indicate “Dュ”. (Enter the number of stations inside ュ.) Example: -D08 In this case, stations will be mounted on a DIN rail for 8 stations regardless of the actual number of manifold stations. The specified number of stations must be larger than the number of stations on the manifold. Indicate “-D0” for the option without DIN rail. Note 4) When single wiring and double wiring are mixed, specify wiring type of each station by means of the manifold specification sheet. Note 5) For external pilot option, “-R”, indicate the external pilot specification “R” for the applicable valves as well. Note 6) Built-in silencer type does not satisfy IP67. Note 7) When “Without SI unit (SD0, SD60)” is specified, “With DIN rail (D)” cannot be selected. Note 8) When changing the specifications of the EX600 from no DIN rail to DIN rail mounting, please consult SMC. Note 9) DIN rail is not attached (but shipped together) on the manifold in case of the EX600 with DIN rail. Refer to back page 1211 for mounting method. C3 C4 C6 M5 CM L3 L4 L6 L5 B3 B4 B6 B5 LM MM Note 2) With o3.2 One-touch fitting With o4 One-touch fitting With o6 One-touch fitting M5 thread Mixed sizes and with port plug Top ported elbow with o3.2 One-touch fitting Top ported elbow with o4 One-touch fitting Top ported elbow with o6 One-touch fitting M5 thread Bottom ported elbow with o3.2 One-touch fitting Bottom ported elbow with o4 One-touch fitting Bottom ported elbow with o6 One-touch fitting M5 thread Elbow port, mixed sizes (Including upward, downward piping and mixed) Mixed size for different types of piping, option installed Note 1) Indicate the size by means of the manifold specification sheet in case of “CM”, “LM”, “NM”. Note 2) When selecting the mixed size for different types of piping or dual flow fitting assembly, enter “MM” and give instructions in the manifold specification sheet. Note 3) Symbols for inch sizes are as follows: N1: o1/8" N3: o5/32" N7: o1/4" NM: Mixed The top ported elbow is LNョ and the bottom ported elbow is BNョ. Plug-in Unit ・・・ ・・・ The maximum number of stations differs depending on the electrical entry. (Refer to Kit type/Electrical entry/Cable length.) Note) In case of compatibility with the S kit/AS-Interface, the maximum number of solenoids is as shown below, so please be careful of the number of stations. . 8 in/8 out: Maximum 8 solenoids . 4 in/4 out: Maximum 4 solenoids ・・・・・・ ・・・・・・ ・・・・・・ ・・・・・・ D side Stations・・・1・・・2・・・3・・・4・・・5・・・6・・・7・・・8・・・n U side . Stations are counted from station 1 on the D-side. Stations Input block specification (Enter EX250-compliant S kit only.) Number of input blocks (Enter EX250-compliant S kit only.) I/O unit stations (Enter EX600-compliant S kit only.) Input block type (Enter EX250-compliant S kit only.) Note) Without SI unit (SD0ュ), the symbol is nil. Nil SI unit EX250 integrated-type (I/O) serial transmission system output polarity Positive common N Negative common Nil EX500 gateway-type serial transmission system EX260 integrated-type (for output) serial transmission system EX126 integrated-type (for output) SI unit serial transmission system output polarity Positive common N Negative common Nil DeviceNet. . キ AS-Interface . キ CANopen . キ PROFIBUS DP . キ CC-Link キ . EtherNet/IP. . キ SI unit output polarity Positive common N Negative common SI unit output polarity End plate type (Enter EX600-compliant S kit only.) Option Cylinder port size A 1160