【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   7 / 64

BOOKをみる

10秒後にBOOKのページに移動します


Series VQC1101 VQC2101 Average speed (mm/s) 800 700 600 500 400 300 200 100 0 800 700 600 500 400 300 200 100 0 Bore size Series CJ2 Pressure 0.5 MPa Load factor 50% Stroke 60 mm Series CM2 Pressure 0.5 MPa Load factor 50% Stroke 300 mm Series MB, CA2 Pressure 0.5 MPa Load factor 50% Stroke 500 mm o6 o10 o16 o20 o25 o32 o40 o40 o50 o63 o80 o100 Series Conditions VQC1101 VQC2101 Series CJ2 Series CM2 Series MB, CA2 T0604 (O.D. o6/I.D. o4) x 1 m AS3002F-06 AN15-C08 T0806 (O.D. o8/I.D. o6) x 1 m AS3002F-08 AN20-C10 Conditions Cylinder Speed Chart . It is when the cylinder is extending that is meter-out controlled by speed controller which is directly connected with cylinder, and its needle valve with being fully open. . The average velocity of the cylinder is what the stroke is divided by the total stroke time. . Load factor: ((Load mass x 9.8)/Theoretical force) x 100% Tube x Length Speed controller Silencer Tube x Length Speed controller Silencer This chart is provided as guidelines only. For performance under various conditions, use SMC's Model Selection Program before making a judgment. Perpendicular, upward actuation Horizontal actuation 1158 Series VQC1000/2000