【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   6 / 64

BOOKをみる

10秒後にBOOKのページに移動します


Port size S U P port EXH 1, 3 (P, R) C3 (o3.2) C4 (o4) C6 (o6) M5 (M5 thread) N1 (o1/8") N3 (o5/32") N7 (o1/4") C4 (o4) C6 (o6) C8 (o8) N3 (o5/32") N7 (o1/4") N9 (o5/16") 2, 4 (A, B) Cylinder port C8 (o8) N9 (o5/16") C10 (o10) N11 (o3/8") In case of branch type C12 (o12) N13 (o1/2") F kit D-sub connector P kit Flat ribbon cable T kit Terminal block box L kit Electrical entry D-sub connector Conforming to MIL D-sub connector ( ) ( ) ( ) ( ) ( ) Lead wire IP67 enclosure with use of multiple wire cable with sheath and waterproof connector Flat ribbon cable Conforming to MIL flat ribbon cable connector Terminal block box (Terminal block) 25 pins 26 pins 20 pins 25-core cable 26 pins Terminal block is compactly arranged on one side. Circular connector IP67 enclosure with use of waterproof circular connector M kit Circular connector IP67 compliant IP67 compliant IP67 compliant 1157 5 Port Solenoid Valve Series VQC1000/2000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7