【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   60 / 64

BOOKをみる

10秒後にBOOKのページに移動します


Element Part No. Type Element part no. VQC1000 VVQ1000-82A-1 VQC2000 VVQ2000-82A-1 Direct EXH outlet with built-in silencer The minimum order quantity is 10 pcs. How to Mount/Remove DIN Rail IP67 Enclosure Built-in Silencer Element Caution Wiring connection for models conforming to IP67 should also have enclosures equivalent to or of stricter than IP67. Caution Caution A filter element is incorporated in the end plate on both sides of the manifold base. A dirty and choked element may reduce cylinder speed or cause malfunction. Clean or replace the dirty element. Remove the cover from the top of the end plate and remove the old element with a flat head screwdriver, etc. Removing 1. Loosen the clamp screw on side (a) of the end plate on both sides. 2. Lift side (a) of the manifold base and slide the end plate in the direction of (2) shown in the figure to remove. Refer to front matters 42 to 45 for obtaining the flow rate. How to Calculate Flow Rate Series VQC1000/2000 Specific Product Precautions 3 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valves Precautions. Mounting 1. Hook side (b) of the manifold base on the DIN rail. 2. Press down side (a) and mount the end plate on the DIN rail. Tighten the clamp screw on side (a) of the end plate. The proper tightening torque for screws is 0.4 to 0.6 N・m. (2) (1) End plate (1) (2) Mounting screws are provided. Hook (a) (b) (a) (b) (a) 1211 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7