【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   57 / 64

BOOKをみる

10秒後にBOOKのページに移動します


L1 L2 L3 1 46 75 85.5 2 68 87.5 98 3 90 112.5 123 4 112 137.5 148 5 134 162.5 173 6 156 175 185.5 7 178 200 210.5 8 200 225 235.5 L n Dimensions Formula L1 = 22n + 24 n: Station L1 L2 L3 10 244 262.5 273 11 266 287.5 298 12 288 312.5 323 L n 13 310 337.5 348 14 332 362.5 373 15 354 375 385.5 16 376 400 410.5 9 222 250 260.5 B 2 4 B To CYL port IN IN IN 4 4 4 2 2 2 A A A B B B 4 4 4 2 2 2 A A A B B B 2 B A 4 IN B 2 A 4 3(R2) 1(P) 5(R1) 4(A) 2(B) 3(R2) 1(P) 5(R1) 4(A) 2(B) 3(R2) 1(P) 5(R1) 3(R2) 1(P) 5(R1) Double check block (Separated) for VQC2000 VQ2000-FPG-ュュ-ュ Note) Based on JIS B 8375-1981 (Supply pressure: 0.5 MPa) Single unit Manifold Double check block IN side port size OUT side port size Option 01 02 C6 C8 N7 N9 01 02 C6 C8 N7 N9 Rc 1/8 Rc 1/4 o6 One-touch fitting o8 One-touch fitting o1/4" One-touch fitting o5/16" One-touch fitting VVQ2000-FPG- 06 Stations 01 16 1 station 16 stations VVQ2000-FPG-06...6-station manifold .VQ2000-FPGC6C6- D, 3set .VQ2000-FPGC8C8- D, 3set Double check block It is mounted on the outlet side piping to keep the cylinder in the intermediate position for long periods of time. Combining with a 3-position exhaust center solenoid valve will enable the cylinder to stop in the middle or maintain its position for a long time. Combining with a 2-position single/double solenoid valve will prevent a cylinder from dropping at the stroke end when the residual pressure of SUP is released. Manifold (DIN rail mounting) Cylinder side pressure (P2) SUP side pressure (P1) VQ2000-FPG- 01 01 F Residual pressure release manual override DIN rail clamp screw (. 9.5) 23 P = 22 L1 L2 L3 25 25 45 7.5 45 (. 9.5) 65.5 37.5 5.5 80 C8: o8 One-touch fitting assembly 2 x Rc 1/8, 1/4, C6, C8 C6: o6 One-touch fitting assembly (For C6, C8) C8: o8 One-touch fitting assembly 2 x Rc 1/8, 1/4, C6, C8 C6: o6 One-touch fitting assembly (For C6, C8) Rc 1/8 Rc 1/4 o6 One-touch fitting o8 One-touch fitting o1/4" One-touch fitting o5/16" One-touch fitting Specifications Max. operating pressure Min. operating pressure Ambient and fluid temp. Flow characteristics: C Max. operating frequency 0.8 MPa 0.15 MPa .5 to 50°C 3.0 dm3/(s・bar) 180 c.p.m Part no. VQ2000-FPG-FB Tightening torque 0.8 to 1.0 N・m Bracket Assembly 37.5 (1.5) 17.5 C8: o8 One-touch fitting assembly C6: o6 One-touch fitting assembly 2 x Rc 1/8, 1/4, C6, C8 4.5 (5) 69.5 (40) 6.5 (41.5) (33) 22 (. 9.5) 80 (. 9.5) (For C6, C8) 39.5 (For C6, C8) Residual pressure release manual override 2 x M6 mounting hole 20.5 (59.5) 58 7 10.5 58 2 x M4 mounting hole C8: o8 One-touch fitting assembly C6: o6 One-touch fitting assembly 2 x Rc 1/8, 1/4, C6, C8 (1.5) 37.5 17.5 Dimensions How to Order When ordering a double check block, order the DIN rail mounting [-D]. Stations 1 2 3 n Connection thread Rc 1/8 Rc 1/4 Proper tightening torque (N・m) 7 to 9 12 to 14 Caution . Air leakage from the pipe between the valve and cylinder or from the fittings will prevent the cylinder from stopping for long periods of time. Check the leakage using neutral household detergent, such as dish washing soap. Also, check the cylinder’s tube gasket, piston packing and rod packing for air leakage. . Since One-touch fittings allow slight air leakage, screw piping is recommended when stopping the cylinder in the middle for long periods of time. . Combining double check block with 3-position closed center or pressure center solenoid valve will not work. . When fittings, etc. are being screwed to the double check block, tighten them with the torque below. . If the exhaust of the double check block is restricted too much, the cylinder may not operate properly and may not stop intermediately. . Set the cylinder load so that the cylinder pressure will be within two times that of the supply pressure. Nil N D F With bracket DIN rail mounting (For manifold) Name plate None Note) When two or more symbols are specified, indicate them alphabetically. Example) -DN D side U side VQC2000: Manifold Optional Parts Series VQC2000 1208