【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   56 / 64

BOOKをみる

10秒後にBOOKのページに移動します


L A oD Exhaust DIN rail clamp screw . Blanking plug (For One-touch fittings) KQ2P-ュ Name plate [-N] VVQ2000-N-Station (1 to Max. stations) Port plug VVQ1000-58A Elbow fitting assembly VVQ2000-F-L(C4/C6/C8/N3/N7/N9) Dual flow fitting assembly VVQ2000-52A-C10 N11 Silencer (For EXH port) VQC2000 Series Model A L D 10 AN20-C10 36.5 57.5 16.5 30 30 Effective area (mm2) (Cv factor) Noise reduction (dB) Applicable fitting size od Dimensions Direct EXH outlet with built-in silencer [-S] DIN rail mounting bracket [-D] VVQC2000-57A {For F/L/M/P/S (EX500) kit} VVQC2000-57A-S {For S (EX250) kit} VVQC2000-57A-T (For T kit) 4 6 8 10 5/32" 1/4" 5/16" 3/8" KQ2P-04 KQ2P-06 KQ2P-08 KQ2P-10 KQ2P-03 KQ2P-07 KQ2P-09 KQ2P-11 16 18 20.5 22 16 18 20.5 22 32 35 39 43 32 35 39 43 6 8 10 12 6 8.5 10 11.5 Applicable fitting Model A L D size od Dimensions This is a fitting to multiply the flow rate by combining the outputs of 2-valve stations. It is used for driving a large bore cylinder. This is a One-touch fitting for a port size of o10 or o3/8". It is used for piping that extends upward or downward from the manifold. When installing it only in some manifold stations, specify the elbow fitting assembly part number and the mounting position by means of the manifold specification sheet. This silencer is to be inserted into the EXH port (One-touch fittings). This is a type with an exhaust outlet atop the manifold end plate. The built-in silencer exhibits an excellent noise suppression effect. (Noise reduction: 30 dB) . When ordering this option incorporated with a manifold, suffix “-S” to the end of the manifold part number. It is used for mounting a manifold on a DIN rail. . When ordering this option incorporated with a manifold, suffix “-D” to the end of the manifold part number. 1 set of DIN rail mounting bracket is used for 1 manifold (2 DIN rail mounting brackets). The plug is used to block the cylinder port. . When ordering this option incorporated with a manifold, indicate “CM” for the port size of the manifold part number, as well as, the mounting station and cylinder port mounting positions, A and B, by means of the manifold specification sheet. It is inserted into an unused cylinder port and SUP/EXH ports. Purchasing order is available in units of 10 pieces. It is a transparent resin plate for placing a label that indicates solenoid valve function, etc. Insert it into the groove on the side of the end plate and bend it as shown in the figure. . When ordering this option incorporated with a manifold, suffix “-N” to the end of the manifold part number. . The port size of the manifold part number is “MM”. Clearly indicate the dual flow fitting assembly part number and specify the mounting position by means of the manifold specifications. n: Stations P = 16 Refer to page 1211 for maintenance. Note) A large quantity of drainage generated in the air source results in exhaust of air together with drainage. . . . Base Mounted Plug-in Unit Series VQC2000 1207 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7