【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   53 / 64

BOOKをみる

10秒後にBOOKのページに移動します


L A oD Exhaust DIN rail clamp screw Mounting screws are attached. Hole DIN rail mounting bracket [-D] VVQ1000-57A {For F/L/M/P/S (EX500) kit} VVQC1000-57A-S {For S (EX250) kit} VVQC1000-57A-T (For T kit) Dual flow fitting assembly VVQ1000-52ASilencer (For EXH port) Direct EXH outlet with built-in silencer [-S] VQC1000 Series Model A L D 8 AN15-C08 26.5 45 13 20 30 Effective area (mm2) Noise reduction (dB) Applicable fitting size od Dimensions C8 N9 This silencer is to be inserted into the EXH port (One-touch fittings) of the common exhaust type. . When mounting elbow fitting assembly (VVQ1000-F-Lュ) on the edge of manifold station, select a silencer, AN203- KM8. A silencer (AN15-C08) is interfered with fittings. This is a fitting to multiply the flow rate by combining the outputs of 2-valve stations. It is used for driving a large bore cylinder. This is a One-touch fitting for a port size of o8 or o5/16”. . The port size of the manifold part number is “MM”. Clearly indicate the dual flow fitting assembly part number and specify the mounting positions by means of the manifold specification sheet. . In dual flow fitting assembly, a special clip which is combined in one-piece of 2 stations is attached as a holding clip. This is a type with an exhaust outlet atop the manifold end plate. The built-in silencer exhibits an excellent noise suppression effect. (Noise reduction: 30 dB) . When ordering this option incorporated with a manifold, suffix “-S” to the end of the manifold part number. Note) A large quantity of drainage generated in the air source results in exhaust of air together with drainage. Refer to page 1211 for maintenance. It is used for mounting a manifold on a DIN rail. . When ordering this option incorporated with a manifold, suffix “-D” to the end of the manifold part number. 1 set of DIN rail mounting bracket is used for 1 manifold (2 DIN rail mounting brackets). Elbow fitting assembly VVQ1000-F-L(C3/C4/C6/M5/N1/N3/N7) Port plug VVQ0000-58A It is used for piping that extends upward or downward from the manifold. . When ordering this option incorporated with a manifold, indicate “Lュ” or “Bュ” for the manifold port size (when installed in all stations.) When installing it in part of the manifold stations, specify the elbow fitting assembly part number and the mounting position and number of stations by means of the manifold specification sheet. . When mounting elbow fitting assembly on the edge of manifold station and a silencer on EXH port, select a silencer, AN15-C08. A silencer (AN200-KM8) is interfered with fittings. The plug is used to block the cylinder port. . When ordering this option incorporated with a manifold, indicate “CM” for the port size of the manifold part number, as well as, the mounting position and number of stations and cylinder port mounting positions, 4(A) and 2(B) by means of the manifold specification sheet. . Gently screw an M3 screw in the port plug hole and pull it for removal. Downward Upward . 13.5 . 40 . . Series VQC1000 VQC1000: Manifold Optional Parts 1204