【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   52 / 64

BOOKをみる

10秒後にBOOKのページに移動します


X X (A)4 2(B) 3(R2) 1(P) 5(R1) 123 45 9876 Black screw D side U side EXH passage blocked Solid forming 2 pcs. in 1 set Blanking plate with connector Connector on the power supply side is not attached. Connector assembly Symbol Name plate [-N] VVQ1000- -Station (1 to Max. stations) EXH block base assembly VVQC1000-19A- -(C3/C4/C6/M5/N1/N3/N7) Single wiring Double wiring S D Note) ( ): VVQ1000-NC-n n: Stations P = 10.5 EXH passage blocked SUP/EXH passage blocked Back pressure check valve assembly [-B] VVQ1000-18A N NC N: Standard NC: For mounting blanking plate with connector (Precautions) 1. The manifold installed type back pressure check valve assembly is assembly parts with a check valve structure. However, since slight air leakage against the back pressure is allowed due to its structure, adverse effects of the back pressure due to increase in exhaust resistance cannot be prevented if the manifold exhaust port and other exhaust ports are put together for piping or if the piping diameter is narrowed. As a result, this may cause the actuator and air operated equipment to malfunction. So, be careful not to restrict the exhaust air. 2. When a back pressure check valve is mounted, the effective area of the valve will decrease by about 20%. It is a transparent resin plate for placing a label that indicates solenoid valve function, etc. Insert it into the groove on the side of the end plate and bend it as shown in the figure. . When the blanking plate with connector is mounted, it automatically will be “VVQ1000-NC-n” . When ordering this option incorporated with a manifold, suffix “-N” to the end of the manifold part number. It prevents cylinder from malfunctioning by other valve’s exhaust entry. Insert it into R (EXH) port on the manifold side of a valve which is affected. It is effective when a single-acting cylinder is used or an exhaust center type solenoid valve is used. . When ordering it being mounted on all manifold stations, suffix “-B” to the end of the manifold part number. Note) When a back pressure check valve is desired, and is to be installed only in certain manifold stations, clearly indicate the part number and specify the mounting station by means of the manifold specification sheet. . Specify the mounting position by means of the manifold specification sheet. . When ordering this option incorporated with a manifold, specify the EXH block base assembly part number with “.” in front of it beneath the manifold part number. D side U side The manifold block assembly is used between stations for which exhaust is desired to be divided when valve exhaust affects other stations due to the circuit configuration. The EXH passage on the D-side is blocked in the EXH block base assembly. It is also used in combination with an individual EXH spacer for individual exhaust. Indication labels to confirm the blocking position are attached (Each for EXH passage and SUP/EXH passage blocking positions). . When ordering this option incorporated with a manifold, a block indication label is attached to the manifold. Blanking plate with connector VVQ1000-1C - Connector Connector lead wire length (mm) Wiring specifications Nil Without connector With connector/2-wire With connector/4-wire 1 2 Nil 300 600 1000 1500 6 10 15 2000 2500 3000 20 25 30 Connector assembly part no. AXT661- ALead wire length (mm) 4-wire 2-wire 43 44 Nil 300 600 1000 2000 3000 6 10 20 30 43 6 Blanking plate with a connector for individually outputting electricity to drive a single valve or equipment that are not on the manifold base. . When “N” is suffixed to the end of the name plate, the plate will be different from a standard shape. Note) Electric current should be 1A or less (including the mounted valves). Blanking plug (For One-touch fittings) KQ2P-ュ 3.2 4 6 8 KQ2P-23 KQ2P-04 KQ2P-06 KQ2P-08 16 16 18 20.5 31.5 32 35 39 5 6 8 10 Model A L D Applicable fitting size od 1/8" 5/32" 1/4" 5/16" KQ2P-01 KQ2P-03 KQ2P-07 KQ2P-09 16 16 18 20.5 31.5 32 35 39 5 6 8.5 10 Model A L D Applicable fitting size od Dimensions It is inserted into an unused cylinder port and SUP/EXH ports. Purchasing order is available in units of 10 pieces. Lead wire color: Black Lead wire color: Red Lead wire color: White 24AWG Cover O.D. o1.5 Power supply side Blanking plate side Base Mounted Plug-in Unit Series VQC1000 1203 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A