Individual SUP spacer C6 (SUP port) o6 One-touch fitting SUP block plate D side U side Individual EXH spacer C6 (EXH port) o6 One-touch fitting EXH block base assembly EXH passage blocked Block indication label D side U side U side D side Symbol X X 1(P) (A)4 2(B) (A)4 2(B) (A)4 2(B) (A)4 2(B) 3(R2) 1(P) 5(R1) X X X X 3(R) (A)4 2(B) (A)42(B) (A)4 2(B) (A)4 2(B) 3(R2) 1(P) 5(R1) 3(R2) 1(P) 5(R1) 3(R2) 1(P) 5(R1) Blanking plate assembly VVQ1000-10A-1 Individual SUP spacer VVQ1000-P-1- Individual EXH spacer VVQ1000-R-1- SUP block plate VVQ1000-16A Series VQC1000 VQC1000: Manifold Optional Parts Description/Model Stations 1 2 3 4 5 6 7 Single Individual EXH spacer VVQ1000-R-1-C6 EXH blocking position: Specify 2 places. Individual EXH spacer + EXH block base assembly Valve + EXH block base assembly D side U side D side U side SUP passage blocked SUP/EXH passage blocked When different pressures are supplied to a manifold, a SUP block plate is used to block the stations under different pressures. . Specify the mounting position by means of the manifold specification sheet. Indication labels to confirm the blocking position are attached (Each for SUP passage and SUP/EXH passage blocking positions). . When ordering a block plate incorporated with a manifold, a block indication label is attached to the manifold. When valve exhaust affects other stations due to the circuit configuration, this spacer is used for individual valve exhaust. (One station space is occupied.) Block both sides of the individual valve EXH station. (Refer to the application example.) . Specify the spacer mounting position, as well as the EXH passage blocking position by means of the manifold specification sheet. The block plate is used in one or two places for one set. . An EXH block base assembly is used in the blocking position when ordering an EXH spacer incorporated with a manifold. However, do not order an EXH block base assembly because it is attached to the spacer. When separately ordering an individual EXH spacer, separately order an EXH block base assembly because it is not attached to the spacer. . As a standard, electric wiring is connected to the position of the manifold station where the individual EXH spacer is mounted. . If wiring is not required for stations equipped with spacers, enter “X” in the special wiring specifications column in the manifold specification sheet. . Do not install any back pressure check valve on the manifold station, on which the spacer is to be mounted. When installing the back pressure check valve on other manifold station, be sure to specify the manifold station position on the manifold specification sheet instead of ordering by specifying the manifold option symbol “B”. When the same manifold is to be used for different pressures, individual SUP spacers are used as SUP ports for different pressures. (One station space is occupied.) Block both sides of the station, for which the supply pressure from the individual SUP spacer is used, with SUP block plates. (Refer to the application example.) . Specify the spacer mounting position and SUP block plate position by means of the manifold specification sheet. The block plate is used in one or two places for one set. (Two SUP block plates for blocking SUP passage are attached to the individual SUP spacer.) . As a standard, electric wiring is connected to the position of the manifold station where the individual SUP spacer is mounted. . If wiring is not required for stations equipped with spacers, enter “X” in the special wiring specifications column in the manifold specification sheet. It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. C6 N7 C6 N7 Option Valve 1202