Manifold Assembly Part No. Series VQC1000 VQC2000 1 2 Option Nil R S Common EXH External pilot Direct EXH outlet with built-in silencer Port size Symbol VQC1000 VQC2000 C3 C4 C6 C8 N1 N3 N7 N9 M5 Port size For o3.2 One-touch fitting For o4 One-touch fitting For o6 For o8 For o1/8" For o5/32" For o1/4" For o5/16" For M5 thread !7 D-side end plate assembly part no. @0 U-side end plate assembly part no. Port size VQC1000 VQC2000 Symbol C8 C10 N9 N11 VVQC 1 000 3A 1 Supply/Exhaust port entry direction !8 Manifold block assembly part no. VVQC 1 000 1A D C6 !9 Tie-rod assembly part no. (2 pcs.) VVQC1000-TR-ュ VVQC2000-TR-ュ VQC1000 VQC2000 VVQC 1 000 2A 1 C8 Series VQC1000 VQC2000 1 2 Option Function Nil B K Standard (0.4 W) High-speed response type (0.95 W) High-pressure type (1.0 MPa, 0.95 W) Port size Symbol VQC1000 VQC2000 C8 C10 C12 N9 N11 N13 Wiring specifications Double wiring Single wiring D S Series 1 2 VQC1000 VQC2000 Option Nil B None With back pressure check valve Pilot valve assembly V112 5 A Coil voltage 24 VDC 12 VDC 5 6 1 2 Note) Cylinder port side Branch type Note) VQC2000 only Nil R S Common EXH External pilot Direct EXH outlet with built-in silencer Note) Tie-rods (2 pcs.) for additional stations included. Note 1) Please order when reducing the number of manifold stations. When increasing the number of stations, additional orders are not required since they are included in the manifold block assembly. Note 2) ュ: Stations 02 to 24 Base Mounted Plug-in Unit Series VQC1000/2000 Note 1) Common to single solenoid and double solenoid Note 2) The voltage (including light/surge voltage suppressor), positive common and negative common cannot be changed by changing the pilot valve assembly. 1201 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A