【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   48 / 64

BOOKをみる

10秒後にBOOKのページに移動します


Housing Assembly and SI Unit/Input Block Manifold Assembly Part No. Description Note DeviceNet., PROFIBUS DP, EtherNet/IP. (Positive common) DeviceNet., PROFIBUS DP, EtherNet/IP. (Negative common) Part no. EX500-Q001 EX500-Q101 DeviceNet. PNP (Negative common) DeviceNet. NPN (Positive common) CC-Link PNP (Negative common) CC-Link NPN (Positive common) PROFIBUS DP PNP (Negative common) PROFIBUS DP NPN (Positive common) EtherNet/IP. PNP (Negative common) EtherNet/IP. NPN (Positive common) EtherCAT PNP (Negative common) EtherCAT NPN (Positive common) EX600-SDN1A EX600-SDN2A EX600-SMJ1 EX600-SMJ2 EX600-SPR1A EX600-SPR2A EX600-SEN1 EX600-SEN2 EX600-SEC1 EX600-SEC2 No. q w e r t SI unit SI unit Digital input unit Digital output unit Digital input/output unit Analog input unit Analog output unit Analog input/output unit End plate Valve plate EX600-DXNB EX600-DXPB EX600-DXNC EX600-DXNC1 EX600-DXPC EX600-DXPC1 EX600-DXND EX600-DXPD EX600-DXNE EX600-DXPE EX600-DXNF EX600-DXPF EX600-DYNB EX600-DYPB EX600-DYNE EX600-DYPE EX600-DYNF EX600-DYPF EX600-DMNE EX600-DMPE EX600-DMNF EX600-DMPF EX600-AXA EX600-AYA EX600-AMB EX600-ED2 EX600-ED2-2 EX600-ED3 EX600-ED3-2 EX600-ZMV1 NPN input, M12 connector, 5 pins (4 pcs.), 8 inputs PNP input, M12 connector, 5 pins (4 pcs.), 8 inputs NPN input, M8 connector, 3 pins (8 pcs.), 8 inputs NPN input, M8 connector, 3 pins (8 pcs.), 8 inputs, with open circuit detection PNP input, M8 connector, 3 pins (8 pcs.), 8 inputs PNP input, M8 connector, 3 pins (8 pcs.), 8 inputs, with open circuit detection NPN input, M12 connector, 5 pins (8 pcs.), 16 inputs PNP input, M12 connector, 5 pins (8 pcs.), 16 inputs NPN input, D-sub connector, 25 pins, 16 inputs PNP input, D-sub connector, 25 pins, 16 inputs NPN input, Spring type terminal box, 32 pins, 16 inputs PNP input, Spring type terminal box, 32 pins, 16 inputs NPN output, M12 connector, 5 pins (4 pcs.), 8 outputs PNP output, M12 connector, 5 pins (4 pcs.), 8 outputs NPN output, D-sub connector, 25 pins, 16 outputs PNP output, D-sub connector, 25 pins, 16 outputs NPN output, Spring type terminal box, 32 pins, 16 outputs NPN output, Spring type terminal box, 32 pins, 16 outputs NPN input/output, D-sub connector, 25 pins, 8 inputs/outputs PNP input/output, D-sub connector, 25 pins, 8 inputs/outputs NPN input/output, Spring type terminal box, 32 pins, 8 inputs/outputs PNP input/output, Spring type terminal box, 32 pins, 8 inputs/outputs M12 connector, 5 pins (2 pcs.), 2-channel input M12 connector, 5 pins (2 pcs.), 2-channel output M12 connector, 5 pins (4 pcs.), 2-channel inputs/outputs M12 connector, 5 pins, Max. supply current 2 A M12 connector, 5 pins, Max. supply current 2 A, with DIN rail mounting bracket 7/8 inch connector, 5 pins, Max. supply current 8 A 7/8 inch connector, 5 pins, Max. supply current 8 A, with DIN rail mounting bracket Enclosed parts: round head screws (M4 x 6) 2 pcs., round head screws (M3 x 8) 4 pcs. 1199 Base Mounted Plug-in Unit Series VQC1000/2000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A