【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   41 / 64

BOOKをみる

10秒後にBOOKのページに移動します


L 13 VV5QC11 08 C6 LD 0 Series VQC1000/2000 Kit (Lead wire) IP67 compliant . Direct electrical entry type . IP67 enclosure is available with use of cables with sheath and waterproof connectors. As the standard electrical wiring specifications, double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station for 12 stations or less, regardless of valve and option types. Mixed single and double wiring are available as an option. Refer to the below special wiring specifications (option). Sheath Color: White Lead wire 0.3 mm2 x 25 cores Electrical Wiring Specifications Lead wire specifications 0 1 2 0.6 m 1.5 m 3.0 m Lead wire length Lead wire length Electrical characteristics Item Property Conductor resistance Ω/km, 20°C Voltage limit V, 1 minute, AC Insulation resistance MΩ/km, 20°C 65 or less 1000 5 or more Note) Cannot be used for transfer wiring. The minimum bending radius of the cable is 20 mm. Station 1 Station 2 Station 3 Station 4 Station 5 Station 6 Station 7 Station 8 Station 9 Station 10 Station 11 Station 12 (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (+) (.) Positive COM spec. Negative COM spec. Note) Terminal Polarity no. Black None Yellow Black Brown None Pink Black Red None Blue White Orange None Purple None Yellow None Gray None Pink None Orange Black Blue None Red White Purple White Brown White Gray Black Pink Red White Black Gray Red White Red Black White Yellow Red White None Orange Red Lead wire color Dot marking Note) When using the negative COM specification, use valves for negative COM. Mixed single and double wiring are available as an option. The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. The total number of solenoids (points) must not exceed 24. Special Wiring Specifications (Option) 1 14 2 15 3 16 4 17 5 18 6 19 7 20 8 21 9 22 10 23 11 24 12 25 SOL.A SOL.B SOL.A SOL.B SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A COM. 1192 Series VQC