【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   40 / 64

BOOKをみる

10秒後にBOOKのページに移動します


1 P 12 X 3 R 1 P 12 X 3 R B A A B A B A B A B A B A B B A B A B A B A B A B A B A A 1 P 12 3 X R 1 P X 12 3 R B A B A B A B A B A B A B A B A U side D side 77.7 18.7 . 2 93.5 (40) (12) (7.5) 25 7.7 103 (59) 126 80 (5.25) 40.5 35 45.5 62.5 P = 10.5 34 20.5 9.5 7 1 L2 (12) 13 75 66 (35) (5.5) 28 (L4) (L3) L1 1.5 P = 10.5 1.5 2 x G3/4 Conduit port U side D side 120 74 126 0.9 . 10.5 (35) (5.5) 105.5 80 . 5.5 30 13.5 P = 16 45 25 49.5 99 (59) (12) (7.5) (5.25) 45.5 77.5 25 10 80 7 L2 (L4) (L3) (12) 13 L1 1 P = 16 38.5 1 2 x G3/4 Conduit port 1 2 3 4 5 6 7 8 n 2 x M5 mounting hole C3, C4, C6, M5 [4(A), 2(B) port] C3: o3.2 One-touch fitting C4: o4 One-touch fitting C6: o6 One-touch fitting M5: M5 thread 4 x M4 mounting hole DIN rail clamp screw C8: o8 One-touch fitting C8 [1(P) SUP port] C8: o8 One-touch fitting C8 [3(R) EXH port] 1 2 3 4 5 6 7 8 n C10 [3(R) EXH port] C10: o10 One-touch fitting 4 x M5 mounting hole Indicator light Manual override In case of branch type DIN rail clamp screw C10 [3(R) EXH port] (C12 in case of branch type) C10: o10 One-touch fitting (C12: o12 One-touch fitting) C10 [1(P) SUP port] (C12 in case of branch type) C10: o10 One-touch fitting (C12: o12 One-touch fitting) C10 [1(P) SUP port] C10: o10 One-touch fitting C4: o4 One-touch fitting C6: o6 One-touch fitting C8: o8 One-touch fitting C4, C6, C8, [4(A), 2(B) port] Manual override Indicator light Stations D side Stations U side D side U side VV5QC11 L n L1 L2 L3 L4 55.5 165 187.5 198 66 175.5 200 210.5 76.5 186 212.5 223 87 196.5 212.5 223 97.5 207 225 235.5 108 217.5 237.5 248 118.5 228 250 260.5 129 238.5 262.5 273 139.5 249 275 285.5 150 259.5 275 285.5 160.5 270 287.5 298 171 280.5 300 310.5 181.5 291 312.5 323 192 301.5 325 335.5 202.5 312 337.5 348 213 322.5 337.5 348 223.5 333 350 360.5 234 343.5 362.5 373 244.5 354 375 385.5 255 364.5 387.5 398 Formula: L1 = 10.5n + 45, L2 = 10.5n + 154.5 n: Stations (Maximum 20 stations) L n L1 L2 L3 L4 73 179 200 210.5 89 195 212.5 223 105 211 237.5 248 121 227 237.5 248 137 243 262.5 273 153 259 262.5 273 169 275 287.5 298 185 291 312.5 323 201 307 325 335.5 217 323 371 360.5 233 339 362.5 373 249 355 375 385.5 265 371 408.5 398 281 387 412.5 423 297 403 425 435.5 313 419 437.5 448 329 435 462.5 473 345 451 496 485.5 361 467 487.5 498 377 483 500 510.5 Formula: L1 = 16n + 57, L2 = 16n + 163 n: Stations (Maximum 20 stations) The dashed lines indicate DIN rail mounting [-D] (with DIN rail mounting bracket). The dashed lines indicate DIN rail mounting [-D] (with DIN rail mounting bracket). VV5QC21 T IP67 compliant Series VQC1000/2000 Kit (Terminal block box) 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 1191 Base Mounted Plug-in Unit Series VQC SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7