【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   3 / 64

BOOKをみる

10秒後にBOOKのページに移動します


Series VQC1000/2000 Connector Type Manifold M12/M8 connector selection available SI unit for I/O (DeviceNet.) Input block Serial transmission EX250 Connector Replaceable One-touch fitting Clamp structure with one screw Serial transmission EX600 Power saving Standard: 0.4 W (Reduced by 60% compared to existing model) High-pressure (1 MPa, Metal seal): 0.95 W Applicable to EX600 (Input/Output) serial transmission system (Fieldbus system) IP67 enclosure compatible Dust-tight, Immersion-proof (Based on IEC60529) (S/T/L/M kit) Available for DeviceNet., PROFIBUS DP, CC-Link, EtherNet/IP., and EtherCAT Fieldbus protocols Max. 9 units Note) can be connected in any order. The unit to connect input device such as an auto switch, pressure switch and flow switch, and the unit to connect output device such as a solenoid valve, relay and indicator light can be connected in any order. Note) Except SI unit Analog unit can be connected with analog input device or analog output device. As well as a Digital (switch) Input/Output Unit, a unit applicable to analog signal is provided, and can be connected with various device for control. Self-diagnosis function It is possible to ascertain the maintenance period and identify the parts that require maintenance, by an input (sensor) open circuit detecting function and an input/output signal of ON/OFF counter function. Also, the monitoring of input/output signal and the setting of parameters can be performed with a Handheld Terminal. Accommodates gateway-type serial wiring. Gateway unit types include DeviceNet., PROFIBUS DP, and EtherNet/IP.. Because just one gateway unit controls up to 4 branch lines, it offers much more freedom in choosing valve mounting locations in comparison with other serial units. Manifolds and input blocks can be mounted near the actuator, allowing for use of short air piping or electric wiring. The package wiring with connector cable reduces the potential for incorrect wiring and improves wiring efficiency. A single cable from the gateway provides both signal and power to each branch, thus eliminating the need for separate power connections for each manifold valve and input block. The input block also employs a multi-pin connector so that the number of stations can be changed easily, as with the manifold. A 1154