【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   38 / 64

BOOKをみる

10秒後にBOOKのページに移動します


A B A B A B A B A B A B A B A B A A B A B A B A B A B A B 1 P 12 X 3 R 1 P 12 X 3 R 1 P 12 3 X R 1 P X 12 3 R B A B A B A B A B A B A B A B A 63.5 62.5 25 (12) (7.5) 35 (40) (5.25) 51 75 66 (12) 13 . 2 93.5 37.5 (35) (5.5) 28 (L4) (L3) L2 L1 1.5 P = 10.5 1.5 40.5 18.5 7.5 60 P = 10.5 34 20.5 9.5 Indicator light Applicable connector: D-sub connector (26P) (Complies with MIL-C-83503) Applicable connector: D-sub connector (26P) (Complies with MIL-C-83503) 74 0.9 120 (12) (7.5) 30 13.5 (5.25) 76.5 60 35 25 10 P = 16 45 25 49.5 (53.5) 47 (12) 50.5 . 3.5 . 5.5 105.5 80 (35) (5.5) (L4) (L3) 13 L2 L1 34.5 P = 16 38.5 1 1 . 10.5 Indicator light 1 2 3 4 5 6 7 8 n 1 2 3 4 5 6 7 8 n Manual override Manual release for switching 4 x M4 mounting hole connector direction DIN rail clamp screw C8: o8 One-touch fitting C8 [1(P) SUP port] C8: o8 One-touch fitting C8 [3(R) EXH port] C3, C4, C6, M5 [4(A), 2(B) port] C3: o3.2 One-touch fitting C4: o4 One-touch fitting C6: o6 One-touch fitting M5: M5 thread Manual override In case of branch type DIN rail clamp screw C10 [3(R) EXH port] (C12 in case of branch type) C10: o10 One-touch fitting (C12: o12 One-touch fitting) C10 [1(P) SUP port] (C12 in case of branch type) C10: o10 One-touch fitting (C12: o12 One-touch fitting) C10 [3(R) EXH port] C10: o10 One-touch fitting Manual release for switching connector direction 4 x M5 mounting hole C10 [1(P) SUP port] C10: o10 One-touch fitting C4: o4 One-touch fitting C6: o6 One-touch fitting C8: o8 One-touch fitting C4, C6, C8, [4(A), 2(B) port] Stations D side Stations U side D side U side L n L1 L2 L3 L4 73 126.5 150 160.5 89 142.5 162.5 173 105 158.5 187.5 198 121 174.5 200 210.5 137 190.5 212.5 223 153 206.5 237.5 248 169 222.5 250 260.5 185 238.5 262.5 273 201 254.5 275 285.5 217 270.5 300 310.5 233 286.5 312.5 323 249 302.5 325 335.5 265 318.5 350 360.5 281 334.5 362.5 373 297 350.5 375 385.5 313 366.5 387.5 398 329 382.5 412.5 423 345 398.5 425 435.5 361 414.5 437.5 448 377 430.5 450 460.5 393 446.5 475 485.5 409 462.5 487.5 498 425 478.5 500 510.5 441 494.5 525 535.5 Formula: L1 = 16n + 57, L2 = 16n + 110.5 n: Stations (Maximum 24 stations) VV5QC11 L n L1 L2 L3 L4 55.5 112.5 137.5 148 66 123 150 160.5 76.5 133.5 162.5 173 87 144 175 185.5 97.5 154.5 175 185.5 108 165 187.5 198 118.5 175.5 200 210.5 129 186 212.5 223 139.5 196.5 225 235.5 150 207 237.5 248 160.5 217.5 237.5 248 171 228 250 260.5 181.5 238.5 262.5 273 192 249 275 285.5 202.5 259.5 287.5 298 213 270 300 310.5 223.5 280.5 300 310.5 234 291 312.5 323 244.5 301.5 325 335.5 255 312 337.5 348 265.5 322.5 350 360.5 276 333 362.5 373 286.5 343.5 375 385.5 297 354 375 385.5 Formula: L1 = 10.5n + 45, L2 = 10.5n + 102 n: Stations (Maximum 24 stations) VV5QC21 P The dashed lines indicate the DIN rail mounting [-D] (with DIN rail mounting bracket). The dashed lines indicate the DIN rail mounting [-D] (with DIN rail mounting bracket). IP40 compliant Series VQC1000/2000 Kit (Flat ribbon cable) 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 1189 Base Mounted Plug-in Unit Series VQC SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7