【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   35 / 64

BOOKをみる

10秒後にBOOKのページに移動します


1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 SMC 015 F 1 14 2 15 3 16 4 17 5 18 6 19 7 20 8 21 9 22 10 23 11 24 12 25 13 55 IP40 compliant Series VQC1000/2000 Kit (D-sub connector) . Using our D-sub connector for electrical connections greatly reduces labor, while it also minimizes wiring and saves space. . We use a D-sub connector (25P) that conforms to MIL standards and is therefore widely compatible with many standard commercial models. . Top or side entry for the connector can be changed freely, allowing for changes even after mounting, to meet any changing needs for space. D-sub connector Lead wire colors for D-sub connector assembly (AXT100-DS25- ) As the standard electrical wiring specifications, double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station for 12 stations or less, regardless of valve and option types. Mixed single and double wiring are available as an option. Refer to the below special wiring specifications (option). 015 030 050 Connector terminal no. Station 1 Station 2 Station 3 Station 4 Station 5 Station 6 Station 7 Station 8 Station 9 Station 10 Station 11 Station 12 Black None Yellow Black Brown None Pink Black Red None Blue White Orange None Purple None Yellow None Gray None Pink None Orange Black Blue None Red White Purple White Brown White Gray Black Pink Red White Black Gray Red White Red Black White Yellow Red White None Orange Red Terminal Polarity no. Lead wire color Dot marking (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (+) (.) Positive COM spec. Negative COM spec. Note) Note) When using the negative COM specification, use valves for negative COM. COM Mixed single and double wiring are available as an option. The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. The total number of solenoids (points) must not exceed 24. (25P) Special Wiring Specifications (Option) Electrical Wiring Specifications AXT100-DS25- 015 030 050 Cable Assembly Lead wire colors for D-sub connector cable assembly terminal numbers D-sub connector cable assembly can be ordered with manifolds. Refer to “How to Order Manifold.” 47.04 16 44 (2.4) 8 L 1・・・・・・・・・・・・13 14・・・・・・・・・・・・25 2 x M2.6 x 0.45 Cable 0.3 mm2 x 25 cores O.D. o1.4 Seal (Length) Connector DB-25SF-N made by Japan Aviation Electronics Industry, Ltd. Socket side Terminal no. Approx. o10 Molded cover D-sub connector cable assembly 1.5 m 3 m 5 m AXT100-DS25-015 AXT100-DS25-030 AXT100-DS25-050 Electrical characteristics Cable length (L) Assembly part no. Note Cable 0.3 mm2 x 25 cores Item Conductor resistance Ω/km, 20°C Voltage limit V, 1 minute, AC Insulation resistance MΩ/km, 20°C Property 65 or less 1000 5 or more Connector Manufacturers’ Example . Fujitsu, Ltd. . Japan Aviation Electronics Industry, Ltd. . J.S.T. Mfg. Co., Ltd. . Hirose Electric Co., Ltd. . When using a standard commercial connector, use a type 25P female connector conforming to MIL-C-24308. . Cannot be used for transfer wiring. . Lengths other than the above is also available. Please contact SMC for details. Note) The minimum bending radius of the D-sub connector cable is 20 mm. Terminal no. Lead wire color Dot marking 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 Black Brown Red Orange Yellow Pink Blue Purple Gray White White Yellow Orange Yellow Pink Blue Purple Gray Orange Red Brown Pink Gray Black White None None None None None None None White Black Black Red Red Red Black Black White None None Black White White Red Red White None SOL.A SOL.B SOL.A SOL.B SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A COM. 1186 Series VQC