【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   34 / 64

BOOKをみる

10秒後にBOOKのページに移動します


1 P 12 3 X R 1 P X 12 3 R B A B A B A B A B A B A B A B A (5.25) 36.6 120 (53.5) 0.9 74 33.5 42 55.4 92 65.5 80 25 12 10 (7.5) L2 (L4) (L3) 99 (12) 13 . 3.5 . 5.5 105.5 . 10.5 (35) (5.5) P = 16 45 25 49.5 30 13.5 L1 P = 16 38.5 1 1 C10: o10 One-touch fitting C10 [3(R) EXH port] 4 x M5 mounting hole 1 2 3 4 5 6 7 8 n 4 x G 1/2 Conduit port C10: o10 One-touch fitting C10 [1(P) SUP port] C4, C6, C8 [4(A), 2(B) port] C4: o4 One-touch fitting C6: o6 One-touch fitting C8: o8 One-touch fitting C10: o10 One-touch fitting (C12: o12 One-touch fitting) C10 [1(P) SUP port] (C12 in case of branch type) DIN rail clamp screw SI unit Use a drip proof plug assembly (AXT100-B04A) on the unused conduit port (G1/2). Indicator light In case of branch type Manual override C10: o10 One-touch fitting (C12: o12 One-touch fitting) C10 [3(R) EXH port] (C12 in case of branch type) D side Stations U side 55.5 90.7 2.6 2 x M5 mounting hole S VV5QC21 S kit (Serial transmission kit: EX126) L n L1 L2 L3 L4 1 73 179 200 210.5 2 89 195 212.5 223 3 105 211 237.5 248 4 121 227 237.5 248 5 137 243 262.5 273 6 153 259 262.5 273 7 169 275 287.5 298 8 185 291 312.5 323 9 201 307 325 335.5 10 217 323 371 360.5 11 233 339 362.5 373 12 249 355 375 385.5 13 265 371 408.5 398 14 281 387 412.5 423 15 297 403 425 435.5 16 313 419 437.5 448 . With signal cut block, L4 is L2 plus about 30 mm. Formula: L1 = 16n + 57, L2 = 16n + 163 n: Stations (Maximum 16 stations) The dashed lines indicate DIN rail mounting [-D] (with DIN rail mounting bracket). Series VQC1000/2000 Kit (Serial transmission) For EX126 Integrated-type (For Output) Serial Transmission System IP67 compliant 1185 Base Mounted Plug-in Unit Series VQC SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7