【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   33 / 64

BOOKをみる

10秒後にBOOKのページに移動します


B A A B A B A B A B A B A B A B A B A B A B A B A B A A 1 P 12 X 3 R 1 P 12 X 3 R (5.25) (L4) (L3) (12) (54) (40) (5.5) (35) (12) 18.7 7.7 (7.5) 69.5 96 L2 11 93.5 116 25 . 2 75 66 28 L1 1.5 P = 10.5 1.5 40.5 62.5 P = 10.5 34 20.5 9.5 13 36.6 7 33.5 42 55.4 80 Indicator light 4 x M4 mounting hole 1 2 3 4 5 6 7 8 n Manual override 4 x G 1/2 Conduit port C8: o8 One-touch fitting 2 x C8: [3(R) EXH port] DIN rail clamp screw C8: o8 One-touch fitting C8 [1(P) SUP port] C3, C4, C6, M5 [4(A), 2(B) port] C3: o3.2 One-touch fitting C4: o4 One-touch fitting C6: o6 One-touch fitting M5: M5 thread D side Stations U side SI unit Use a drip proof plug assembly (AXT100-B04A) on the unused conduit port (G1/2). 2 x M5 mounting hole 90.7 2.6 55.5 S Series VQC1000/2000 VV5QC11 S kit (Serial transmission kit: EX126) L n L1 L2 L3 L4 1 55.5 165 187.5 198 2 66 175.5 200 210.5 3 76.5 186 212.5 223 4 87 196.5 212.5 223 5 97.5 207 225 235.5 6 108 217.5 237.5 248 7 118.5 228 250 260.5 8 129 238.5 262.5 273 9 139.5 249 275 285.5 10 150 259.5 275 285.5 11 160.5 270 287.5 298 12 171 280.5 300 310.5 13 181.5 291 312.5 323 14 192 301.5 325 335.5 15 202.5 312 337.5 348 16 213 322.5 337.5 348 . With signal cut block, L4 is L2 plus about 30 mm. Formula: L1 = 10.5n + 45, L2 = 10.5n + 154.5 n: Stations (Maximum 16 stations) The dashed lines indicate DIN rail mounting [-D] (with DIN rail mounting bracket). Kit (Serial transmission) For EX126 Integrated-type (For Output) Serial Transmission System IP67 compliant 1184 Series VQC