62.5 58.7 (7.5) (40) (5.5) (35) (8) (5.25) 56.9 13.4 63.5 (2) 93.5 2 90.9 102.4 75 13 76.7 42.5 L2 L1 (L3) (DIN rail mounting hole pitch: 12.5) (L4) 25 66 28 1.5 P = 10.5 1.5 40.5 18.5 7.5 20.5 9.5 (12) PWR BUS IN BUS OUT B A A B A B A B A B A B A B A A B A B A B A B A SI unit (DIN rail) Indicator light Manual override (Press and turn for the locking type.) 4 x M4 mounting hole One-touch fitting [1(P), 3(R) port] One-touch fitting [4(A), 2(B) port] R 3 X 12 P 1 R 3 X 12 P 1 (DIN rail clamp screw) Applicable tubing O.D. C8: o8 (SMC) N9: o5/16" (SMC) Applicable tubing O.D. C3: o3.2 (SMC) C4: o4 (SMC) C6: o6 (SMC) N1: o1/8" (SMC) N3: o5/32" (SMC) N7: o1/4" (SMC) M5: M5 thread 56.9 76.7 B A BUS PWR A R 3 X 12 P 1 Manual portion VV5QC11 S kit (Serial transmission kit: EX260) L n L1 L2 L3 L4 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 n: Stations (Maximum 24 stations) Series VQC1000 Kit (Serial transmission) For EX260 Integrated-type (For Output) Serial Transmission System S IP40 compliant 55.5 104.2 125 135.5 66 114.7 137.5 148 76.5 125.2 150 160.5 87 135.7 162.5 173 97.5 146.2 175 185.5 108 156.7 187.5 198 118.5 167.2 187.5 198 129 177.7 200 210.5 139.5 188.2 212.5 223 150 198.7 225 235.5 160.5 209.2 237.5 248 171 219.7 250 260.5 181.5 230.2 250 260.5 192 240.7 262.5 273 202.5 251.2 275 285.5 213 261.7 287.5 298 223.5 272.2 300 310.5 234 282.7 312.5 323 244.5 293.2 325 335.5 255 303.7 325 335.5 265.5 314.2 337.5 348 276 324.7 350 360.5 286.5 335.2 362.5 373 297 345.7 375 385.5 1 2 3 4 5 6 7 n IP67 compliant D side Stations U side Base Mounted Plug-in Unit Series VQC 1181 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7