【DO!BOOK・ページリンク】 1-p1153-1215-vqc1000_en 29 / 64 10秒後にBOOKのページに移動します |
|
B A A B A B A B A B A B A B A B A B A B A B A B A B A A PWR BUS 3 2 1 0 1 P 12 X 3 R 1 P 12 X 3 R 0 2 3 1 (5.25) 63.5 (12) (7.5) 25 . 4 . 2 (40) L2 21 63 5.5 110.8 (12) 13 Input block 75 66 93.5 (35) (5.5) 28 (L4) (L3) L1 1.5 P = 10.5 1.5 60 40.5 18.5 7.5 62.5 P = 10.5 34 20.5 9.5 4 x M8 2 x M12 3-pin socket M3 SI unit Indicator light Manual override 6 x M4 mounting hole D side Stations 1 2 3 4 5 6 7 8 n U side C3, C4, C6, M5 [4(A), 2(B) port] C3: o3.2 One-touch fitting C4: o4 One-touch fitting C6: o6 One-touch fitting M5: M5 thread C8: o8 One-touch fitting C8 [3(R) EXH port] C8: o8 One-touch fitting C8 [1(P) SUP port] DIN rail clamp screw VV5QC11 S kit (Serial transmission kit: EX250) L n L1 L2 L3 L4 1 55.5 178 200 210.5 2 66 188.5 212.5 223 3 76.5 199 225 235.5 4 87 209.5 237.5 248 5 97.5 220 250 260.5 6 108 230.5 250 260.5 7 118.5 241 262.5 273 8 129 251.5 275 285.5 9 139.5 262 287.5 298 10 150 272.5 300 310.5 11 160.5 283 312.5 323 12 171 293.5 325 335.5 13 181.5 304 325 335.5 14 192 314.5 337.5 348 15 202.5 325 350 360.5 16 213 335.5 362.5 373 17 223.5 346 375 385.5 18 234 356.5 387.5 398 19 244.5 367 387.5 398 20 255 377.5 400 410.5 21 265.5 388 412.5 423 22 276 398.5 425 435.5 23 286.5 409 437.5 448 24 297 419.5 450 448 S The dashed lines indicate DIN rail mounting [-D] (with DIN rail mounting bracket). Series VQC1000/2000 Kit (Serial transmission) For EX250 Integrated-type (I/O) Serial Transmission System IP67 compliant Formula: L1 = 10.5n + 45, L2 = 10.5n + 167.5 (For one input block. Add 21 mm for each additional input block.) n: Stations (Maximum 24 stations) 1180 Series VQC |