【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   28 / 64

BOOKをみる

10秒後にBOOKのページに移動します


1 P 12 3 X R 1 P X 12 3 R B A B A B A B A B A B A B A B A (12) 74 4 x M5 mounting hole 47 0.9 120 L7 . 5.5 (53.5) 105.5 80 (35) (5.5) (5.25) L1 L2 (Rail mounting hole pitch: 12.5) L4 . 3.5 106 (51.8) 17.5 8 90 71 26 8 5.5 L6 L3 L5 P = 16 38.5 1 1 11.5 8 (12) 56.6 (7.5) 10 25 76.5 49.5 30 13.5 P = 16 25 45 SI unit Valve plate Connector for handheld terminal Digital output unit Output connector End plate 2 x M4 mounting hole Input connector Digital input unit FE terminal Power connector Marker groove Communication connector Indicator light Manual override C10: o10 One-touch fitting (C12: o12 One-touch fitting) C10 [3(R) EXH port] (C12 in case of branch type) DIN rail clamp screw D side Stations 1 2 3 4 5 6 7 8 n U side C4, C6, C8 [4(A), 2(B) port] C4: o4 One-touch fitting C6: o6 One-touch fitting C8: o8 One-touch fitting C10: o10 One-touch fitting (C12: o12 One-touch fitting) C10 [1(P) SUP port] (C12 in case of branch type) C10: o10 One-touch fitting C10 [3(R) EXH port] C10: o10 One-touch fitting C10 [1(P) SUP port] DIN rail clamp screw S VV5QC21 S kit (Serial transmission kit: EX600) Power supply with 7/8 inch connector L1: DIN Rail Full Length 1 223 273 323 360.5 410.5 460.5 510.5 548 598 648 2 235.5 285.5 335.5 385.5 423 473 523 573 610.5 660.5 3 260.5 298 348 398 448 485.5 535.5 585.5 635.5 673 4 273 323 360.5 410.5 460.5 510.5 548 598 648 698 5 285.5 335.5 385.5 423 473 523 573 610.5 660.5 710.5 6 298 348 398 448 485.5 535.5 585.5 635.5 685.5 723 7 323 360.5 410.5 460.5 510.5 560.5 598 648 698 748 8 335.5 385.5 435.5 473 523 573 623 660.5 710.5 760.5 9 348 398 448 498 535.5 585.5 635.5 685.5 723 773 10 373 410.5 460.5 510.5 560.5 598 648 698 748 785.5 11 385.5 435.5 473 523 573 623 660.5 710.5 760.5 810.5 12 398 448 498 535.5 585.5 635.5 685.5 723 773 823 13 410.5 460.5 510.5 560.5 598 648 698 748 785.5 835.5 14 435.5 473 523 573 623 660.5 710.5 760.5 810.5 860.5 15 448 498 535.5 585.5 635.5 685.5 735.5 773 823 873 16 460.5 510.5 560.5 610.5 648 698 748 798 835.5 885.5 17 485.5 523 573 623 673 710.5 760.5 810.5 860.5 898 18 498 548 585.5 635.5 685.5 735.5 773 823 873 923 19 510.5 560.5 610.5 648 698 748 798 835.5 885.5 935.5 20 523 573 623 673 710.5 760.5 810.5 860.5 898 948 21 548 585.5 635.5 685.5 735.5 773 823 873 923 960.5 22 560.5 610.5 648 698 748 798 835.5 885.5 935.5 985.5 23 573 623 673 710.5 760.5 810.5 860.5 910.5 948 985.5 24 585.5 635.5 685.5 735.5 785.5 823 873 923 973 エ 0 1 2 3 4 5 6 7 8 9 I/O unit stations (n2) Valve stations (n1) L2 = L1 . 10.5 L3 = 16 x n1 + 73.8 L4 = L3 + 81 + 47 x n2 L5 = (L1 . L4)/2 L6 = 16 x n1 + 57 L7 = 47 x n2 + 85.8 Series VQC2000 Kit (Serial transmission) For EX600 Integrated-type (I/O) Serial Transmission System IP67 compliant 1179 Base Mounted Plug-in Unit Series VQC SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7