【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   27 / 64

BOOKをみる

10秒後にBOOKのページに移動します


B A B A B A B A B A B A B A B A 1 P 12 3 X R 1 P X 12 3 R 74 (12) 85 47 0.9 120 (53.5) (5.25) L1 L2 (Rail mounting hole pitch: 12.5) L4 L7 . 3.5 . 5.5 106 (51.8) 17.5 8 90 71 26 8 5.5 105.5 80 (35) (5.5) L6 L3 L5 P = 16 38.5 1 1 Power connector 56.6 30 11.5 8 (12) (7.5) DIN rail clamp screw 10 25 76.5 49.5 30 13.5 P = 16 45 25 DIN rail clamp screw C10: o10 One-touch fitting (C12: o12 One-touch fitting) C10 [3(R) EXH port] (C12 in case of branch type) D side Stations 1 2 3 4 5 6 7 8 n U side 4 x M5 mounting hole SI unit Valve plate Connector for handheld terminal Digital output unit End plate 2 x M4 mounting hole Output connector Input connector Digital input unit FE terminal C4, C6, C8 [4(A), 2(B) port] C4: o4 One-touch fitting C6: o6 One-touch fitting C8: o8 One-touch fitting C10: o10 One-touch fitting C10 [3(R) EXH port] C10: o10 One-touch fitting C10 [1(P) SUP port] C10: o10 One-touch fitting (C12: o12 One-touch fitting) C10 [1(P) SUP port] (C12 in case of branch type) Indicator light Manual override Marker groove Communication connector S VV5QC21 S kit (Serial transmission kit: EX600) Power supply with M12 connector L1: DIN Rail Full Length 1 210.5 248 298 348 398 448 485.5 535.5 585.5 635.5 2 223 273 323 360.5 410.5 460.5 510.5 548 598 648 3 235.5 285.5 335.5 385.5 423 473 523 573 610.5 660.5 4 260.5 298 348 398 448 485.5 535.5 585.5 635.5 673 5 273 323 360.5 410.5 460.5 510.5 548 598 648 698 6 285.5 335.5 385.5 423 473 523 573 610.5 660.5 710.5 7 298 348 398 448 485.5 535.5 585.5 635.5 673 723 8 323 360.5 410.5 460.5 510.5 548 598 648 698 748 9 335.5 385.5 423 473 523 573 623 660.5 710.5 760.5 10 348 398 448 498 535.5 585.5 635.5 685.5 723 773 11 373 410.5 460.5 510.5 560.5 598 648 698 748 785.5 12 385.5 435.5 473 523 573 623 660.5 710.5 760.5 810.5 13 398 448 498 535.5 585.5 635.5 685.5 723 773 823 14 410.5 460.5 510.5 560.5 598 648 698 748 785.5 835.5 15 435.5 473 523 573 623 660.5 710.5 760.5 810.5 848 16 448 498 535.5 585.5 635.5 685.5 723 773 823 873 17 460.5 510.5 560.5 598 648 698 748 798 835.5 885.5 18 473 523 573 623 673 710.5 760.5 810.5 860.5 898 19 498 548 585.5 635.5 685.5 735.5 773 823 873 923 20 510.5 560.5 610.5 648 698 748 798 835.5 885.5 935.5 21 523 573 623 673 710.5 760.5 810.5 860.5 898 948 22 548 585.5 635.5 685.5 735.5 773 823 873 923 960.5 23 560.5 610.5 648 698 748 798 835.5 885.5 935.5 985.5 24 573 623 673 710.5 760.5 810.5 860.5 898 948 985.5 0 1 2 3 4 5 6 7 8 9 I/O unit stations (n2) Valve stations (n1) L2 = L1 . 10.5 L3 = 16 x n1 + 73.8 L4 = L3 + 81 + 47 x n2 L5 = (L1 . L4)/2 L6 = 16 x n1 + 57 L7 = 47 x n2 + 85.8 Series VQC2000 Kit (Serial transmission) For EX600 Integrated-type (I/O) Serial Transmission System IP67 compliant 1178 Series VQC