【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   26 / 64

BOOKをみる

10秒後にBOOKのページに移動します


A B A B A B A B A B A A 1 P 12 X 3 R 1 P 12 X 3 R A B B A B A B A B A B A B A B A (12) 47 93.5 L7 (40) . 2 75 66 (35) (5.5) L1 L2 (Rail mounting hole pitch: 12.5) 106 (51.8) 17.5 8 90 71 (5.25) L4 26 8 5.5 28 L6 L3 L5 1.5 P = 10.5 1.5 4 x M4 mounting hole 11.5 56.6 8 63.5 DIN rail clamp screw (12) (7.5) 25 40.5 18.5 7.5 62.5 P = 10.5 34 20.5 9.5 Valve plate Connector for handheld terminal SI unit Digital output unit Output connector Input connector Digital input unit FE terminal 2 x M4 mounting hole End plate Power connector Marker groove Communication connector Indicator light Manual override D side Stations 1 2 3 4 5 6 7 8 n U side C8: o8 One-touch fitting C8 [3(R) EXH port] C8: o8 One-touch fitting C8 [1(P) SUP port] DIN rail clamp screw C3, C4, C6, M5 [4(A), 2(B) port] C3: o3.2 One-touch fitting C4: o4 One-touch fitting C6: o6 One-touch fitting M5: M5 thread S VV5QC11 S kit (Serial transmission kit: EX600) Power supply with 7/8 inch connector L1: DIN Rail Full Length 1 210.5 260.5 298 348 398 448 485.5 535.5 585.5 635.5 2 223 273 310.5 360.5 410.5 460.5 498 548 598 648 3 235.5 273 323 373 423 460.5 510.5 560.5 610.5 648 4 235.5 285.5 335.5 385.5 423 473 523 573 623 660.5 5 248 298 348 398 435.5 485.5 535.5 585.5 623 673 6 260.5 310.5 360.5 398 448 498 548 585.5 635.5 685.5 7 273 323 360.5 410.5 460.5 510.5 560.5 598 648 698 8 285.5 335.5 373 423 473 523 560.5 610.5 660.5 710.5 9 298 335.5 385.5 435.5 485.5 523 573 623 673 710.5 10 298 348 398 448 498 535.5 585.5 635.5 685.5 723 11 310.5 360.5 410.5 460.5 498 548 598 648 685.5 735.5 12 323 373 423 460.5 510.5 560.5 610.5 648 698 748 13 335.5 385.5 435.5 473 523 573 623 660.5 710.5 760.5 14 348 398 435.5 485.5 535.5 585.5 623 673 723 773 15 360.5 398 448 498 548 585.5 635.5 685.5 735.5 785.5 16 373 410.5 460.5 510.5 560.5 598 648 698 748 785.5 17 373 423 473 523 560.5 610.5 660.5 710.5 748 798 18 385.5 435.5 485.5 523 573 623 673 723 760.5 810.5 19 398 448 498 535.5 585.5 635.5 685.5 723 773 823 20 410.5 460.5 498 548 598 648 685.5 735.5 785.5 835.5 21 423 460.5 510.5 560.5 610.5 660.5 698 748 798 848 22 435.5 473 523 573 623 660.5 710.5 760.5 810.5 848 23 435.5 485.5 535.5 585.5 623 673 723 773 810.5 860.5 24 448 498 548 598 635.5 685.5 735.5 785.5 823 873 0 1 2 3 4 5 6 7 8 9 I/O unit stations (n2) Valve stations (n1) L2 = L1 . 10.5 L3 = 10.5 x n1 + 65.5 L4 = L3 + 81 + 47 x n2 L5 = (L1 . L4)/2 L6 = 10.5 x n1 + 45 L7 = 47 x n2 + 89.8 Series VQC1000 Kit (Serial transmission) For EX600 Integrated-type (I/O) Serial Transmission System IP67 compliant 1177 Base Mounted Plug-in Unit Series VQC SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7