【DO!BOOK・ページリンク】 1-p1153-1215-vqc1000_en 22 / 64 10秒後にBOOKのページに移動します |
|
Standard Specifications Manifold Specifications Metal seal 0.7 MPa (High-pressure type: 1.0 MPa) 0.1 MPa 0.1 MPa .. Air, Inert gas 0.1 MPa .10 to 50°C Note 1) Not required Push type, Locking type (Tool required) semi-standard 150/30 m/s2 Note 2) Dustproof (IP67 compatible) Note 3) 24 VDC ±10% of rated voltage Equivalent to Class B 0.4 W DC (17 mA), 0.95 W DC (40 mA) Note 4) 0.4 W DC (34 mA), 0.95 W DC (80 mA) Note 4) Rubber seal 0.7 MPa 0.15 MPa 0.2 MPa 0.15 MPa Series F kit: D-sub connector P kit: Flat ribbon cable T kit: Terminal block box S kit: Serial transmission L kit: Lead wire M kit: Circular connector Base model VQC1000 VV5QC11-ョョョ VQC2000 VV5QC21-ョョョ Connection type Piping specifications Port direction Side Port size Note 1) 1, 3 (P, R) 2, 4 (A, B) 643 (Single) 754 (Double, 3-position) VQC1ョ00-5 VQC1ョ01-5 Side 1076 (Single) 1119 (Double, 3-position) VQC2ョ00-5 VQC2ョ01-5 Valve specifications Single Double 3-position 4-position Valve type Fluid Maximum operating pressure Ambient and fluid temperature Lubrication Manual override Impact/Vibration resistance Enclosure Rated coil voltage Allowable voltage fluctuation Coil insulation type Minimum operating pressure 24 VDC 12 VDC Power consumption (Current) Electrical specifications C8 (o8) Option: Direct EXH outlet with built-in silencer C10 (o10) Option: Direct EXH outlet with built-in silencer Branch type C12 (o12) C3 (o3.2) C4 (o4) C6 (o6) M5 (M5 thread) C4 (o4) C6 (o6) C8 (o8) Applicable stations Applicable solenoid valves 5-station weight (g) Note 2) S kit 1 to 8 stations: EX500 1 to 12 stations: EX250 T kit 1 to 10 stations F/L/M/P kit 1 to 12 stations Note 1) Inch-size One-touch fittings are also available. Note 2) Special wiring specifications are available as semi-standard to increase the maximum number of stations. Note 1) Use dry air to prevent condensation when operating at low temperatures. Note 2) Impact resistance ・・・・・・ No malfunction resulted from the impact test using a drop impact tester. Test was performed one time each in the axial and right angle directions of the main valve and armature for both energized and de-energized states. Vibration resistance ・・・ No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed in the axial and right angle directions of the main valve and armature for both energized and de-energized states. Note 3) Refer to page 1156 and 1157 for applicable variations. Note 4) Value for high-speed response, high-pressure type (0.95 W) 1173 Base Mounted Plug-in Unit Series VQC1000/2000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |