【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   21 / 64

BOOKをみる

10秒後にBOOKのページに移動します


(R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) 5(R1) 1(P) 3(R2) 5(R1) 1(P) 3(R2) 5(R1) 1(P) 3(R2) 4(A) 2(B) 4(A) 2(B) 4(A) 2(B) Type of actuation Model Response time Note 2) (ms) Weight High-speed (g) response: 0.95 W Standard: 0.4 W 12 or less 15 or less 10 or less 15 or less 20 or less 25 or less 20 or less 25 or less 20 or less 25 or less 25 or less 22 or less 24 or less 15 or less 20 or less 29 or less 34 or less 29 or less 34 or less 29 or less 34 or less 34 or less 0.70 0.85 0.70 0.85 0.68 0.70 0.68 0.70 0.70 0.85 0.70 2.0 2.2 2.0 2.2 2.0 2.0 2.0 2.0 2.4 3.2 1.8 0.15 0.20 0.15 0.20 0.15 0.20 0.15 0.20 0.15 0.20 0.20 0.15 0.28 0.15 0.28 0.15 0.28 0.15 0.28 0.17 0.28 0.28 0.25 0.30 0.25 0.30 0.25 0.42 0.25 0.30 0.25 0.42 0.20 0.15 0.30 0.15 0.30 0.18 0.31 0.15 0.30 0.18 0.31 0.28 0.16 0.21 0.16 0.21 0.16 0.16 0.16 0.16 0.16 0.21 0.16 0.46 0.55 0.46 0.55 0.46 0.49 0.46 0.49 0.57 0.80 0.46 0.18 0.25 0.18 0.25 0.18 0.18 0.18 0.25 0.18 0.18 0.16 0.60 0.80 0.60 0.80 0.46 0.60 0.60 0.80 0.46 0.60 0.46 0.72 1.0 0.72 1.0 0.72 0.65 0.72 1.0 0.72 0.65 0.70 2.6 3.2 2.6 3.2 2.0 2.2 2.6 3.2 2.0 2.2 1.8 15 or less 20 or less 13 or less 20 or less 26 or less 33 or less 26 or less 33 or less 26 or less 33 or less 33 or less 29 or less 31 or less 20 or less 26 or less 38 or less 44 or less 38 or less 44 or less 38 or less 44 or less 44 or less 67 77 95 105 Series VQC1000 VQC2000 Single Double Closed center Exhaust center Pressure center Dual 3-port valve Single Double Closed center Exhaust center Pressure center Dual 3-port valve Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Rubber seal Rubber seal VQC1100 VQC1101 VQC1200 VQC1201 VQC1300 VQC1301 VQC1400 VQC1401 VQC1500 VQC1501 VQC2100 VQC2101 VQC2200 VQC2201 VQC2300 VQC2301 VQC2400 VQC2401 VQC2500 VQC2501 VQC1 01 ABC VQC2 01 ABC Symbol 2-position single Model Flow-rate characteristics 1 → 4, 2 (P → A, B) 4, 2 → 5, 3 (A, B → R1, R2) C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 2-position double (Metal) 2-position double (Rubber) 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual 3-port valve (A) 4-position dual 3-port valve (B) 4-position dual 3-port valve (C) 4-position 3-position 2-position 4-position 3-position 2-position Note 1) Values represented in this column are in the following conditions: VQC1000: Cylinder port size C6 without a back pressure check valve VQC2000: Cylinder port size C8 without a back pressure check valve Note 2) Values represented in this column are based on JIS B 8375-1981 (operating with clean air and a supply pressure of 0.5 MPa. Equipped with light/surge voltage suppressor. Values vary depending on the pressure as well as the air quality.) Values for double type are when the switch is turned ON. 1172 Plug-in Unit Series VQC1000/2000 Base Mounted