【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   18 / 64

BOOKをみる

10秒後にBOOKのページに移動します


N.C. N.C. N.O. N.O. N.C. N.O. How to Order Valves 3-position exhaust center 3-position pressure center 1 2 3 4 5 0 1 Yes None (Non-polar) Nil E Note1, 2) VQC2 1 0 0 Series VQC2000 5 1 How to Order Manifold Assembly Example Specify the part numbers for valves and options together beneath the manifold base part number. Besides, when the arrangement will be complicated, specify them by means of the manifold specification sheet. VV5QC21-08C6FD2-S ・・・・・ 1 set (F kit, built-in silencer 8-station manifold base part no.) . VQC2100-51 ・・・・・・・・・・・・・・・ 2 sets (Single solenoid part no.) . VQC2200-51 ・・・・・・・・・・・・・・・ 6 sets (Double solenoid part no.) 2-position single 2-position double (Metal) 2-position double (Rubber) 3-position closed center 4-position dual 3-port valve (A) 4-position dual 3-port valve (B) 4-position dual 3-port valve (C) A B C Note) Note) Note) Note) Rubber seal only Metal seal Rubber seal Nil: Non-locking push type (Tool required) B: Locking type (Tool required) C: Locking type (Manual) D: Slide locking type (Manual) Note) Only 24 VDC is available with the S kit. 24 VDC 12 VDC 5 Note) 6 Coil voltage Function Light/surge voltage suppressor Type of actuation Seal Manual override Standard (0.4 W) High-speed response type (0.95 W) High-pressure type (1.0 MPa, 0.95 W) Negative common External pilot B K Note 2) N Note 3) R Note 4) Nil Note 1) When two or more symbols are specified, indicate them alphabetically. However, combination of “B” and “K” is not possible. Note 2) Metal seal only Note 3) When “-COM.” is specified for the SI unit, select and mount the valve of negative common. Note 4) Dual 3-port type is not applicable. Base Mounted Plug-in Unit Series VQC2000 Note 1) Not applicable to the S kit. Note 2) A combination of “Function N (Negative common)” and “E” is unavailable. Since “E” has no polarity, it can also be used as a negative common. Selection of “Function N” is not required. Single solenoid (24 VDC) VQC2100-51 (2 sets) Double solenoid (24 VDC) VQC2200-51 (6 sets) Cylinder port fitting C8: With o8 One-touch fitting Manifold base (8 stations) VV5QC21-08C8FD0-S F kit (D-sub connector kit) D side U side Built-in silencer 1 2 3 . . . . . Stations (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) 5(R1) 1(P) 3(R2) 5(R1) 1(P) 3(R2) 5(R1) 1(P) 3(R2) 4(A) 2(B) 4(A) 2(B) 4(A) 2(B) 1169 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A