【DO!BOOK・ページリンク】
1-p1153-1215-vqc1000_en   16 / 64

BOOKをみる

10秒後にBOOKのページに移動します


S kit (Serial transmission (Fieldbus system): EX600 integrated-type (I/O)) SI unit: EX600 SD60 SD6Q SD6N SD6V SD6ZE SD6D Without SI unit DeviceNet. PROFIBUS DP CC-Link EtherNet/IP. EtherCAT S kit (Serial transmission: EX500 gateway-type) SI unit: EX500 S kit (Serial transmission: EX260 integrated-type (for output)) SI unit: EX260 SD0 SDA2 Without SI unit DeviceNet.,PROFIBUS DP, EtherNet/IP. 1 to 8 stations (16) SD0 SDQ SDN SDV SDTA SDTB SDTC SDTD SDY SDZEN 1 to 12 stations (24) 1 to 4 stations (8) 1 to 2 stations (4) 1 to 4 stations (8) 1 to 2 stations (4) 1 to 12 stations (24) Without SI unit DeviceNet. PROFIBUS DP CC-Link CANopen EtherNet/IP. AS-Interface, 8 in/8 out, 31 slave modes, 2 power supply systems AS-Interface, 4 in/4 out, 31 slave modes, 2 power supply systems AS-Interface, 8 in/8 out, 31 slave modes, 1 power supply systems AS-Interface, 4 in/4 out, 31 slave modes, 1 power supply systems S kit (Serial transmission: EX250 integrated-type (I/O)) SI unit: EX250 SI unit: EX126 kit (Serial transmission: EX126 integrated-type (for output)) SDVB 1 to 8 stations (16) CC-Link F kit (D-sub connector) 1 to 12 stations (24) D-sub connector (25P) without cable D-sub connector (25P) with 1.5 m cable D-sub connector (25P) with 3.0 m cable D-sub connector (25P) with 5.0 m cable 1 to 12 stations (24) FD0 FD1 FD2 FD3 P kit (Flat ribbon cable) 1 to 12 stations (24) 1 to 9 stations (18) Flat ribbon cable (26P) without cable Flat ribbon cable (26P) with 1.5 m cable Flat ribbon cable (26P) with 3.0 m cable Flat ribbon cable (26P) with 5.0 m cable Flat ribbon cable (20P) without cable PD0 PD1 PD2 PD3 PDC T kit (Terminal block box) TD0 1 to 10 stations (20) Terminal block box L kit (Lead wire) 1 to 12 stations (24) Lead wire (25 cores) 0.6 m lead wire Lead wire (25 cores) 1.5 m lead wire Lead wire (25 cores) 3.0 m lead wire LD0 LD1 LD2 M kit (Circular connector) 1 to 12 stations (24) Circular connector (26P) without cable Circular connector (26P) with 1.5 m cable Circular connector (26P) with 3.0 m cable Circular connector (26P) with 5.0 m cable MD0 MD1 MD2 MD3 . The maximum number of stations displayed in parentheses is applied to the special wiring specifications. (Option “-K”) Note 1) When selecting SI units with SDTC or SDTD specifications, there are limits to the supply current from the SI unit to the input block or valve. Refer to page 2077 for details. Note 2) When selecting SI units with SDZCN specifications only, IP40 is compatible. (All other SI units are IP67 compliant.) Note 3) For the SI unit part no., refer to page 1168. SD0 SQA SQB SNA SNB SNC SND SVA SVB SDA SDB SFA SFB SEA SEB DeviceNet. PROFIBUS DP CC-Link EtherCAT PROFINET EtherNet/IP. M12 M12 D-sub Note 3) M12 M12 M12 M12 32 16 32 16 32 16 32 16 32 16 32 16 32 16 Symbol Protocol Number of outputs Communication connector Stations 2 to 12 stations (24) 2 to 8 stations (16) 2 to 12 stations (24) 2 to 8 stations (16) 2 to 12 stations (24) 2 to 8 stations (16) 2 to 12 stations (24) 2 to 8 stations (16) 2 to 12 stations (24) 2 to 8 stations (16) 2 to 12 stations (24) 2 to 8 stations (16) 2 to 12 stations (24) 2 to 8 stations (16) Without SI unit . Numbers in parentheses represent the maximum number of solenoids in case of mixed single and double wiring. The maximum Kit type/Electrical entry/Cable length number of stations is determined by the total number of solenoids. When ordering mixed wiring, please add the option symbol “-K”. IP67 compliant Note) A separate gateway unit and communication cable are required. Note 1) Note 1) IP67 compliant IP67 compliant IP67 compliant IP67 compliant IP67 compliant IP40 compliant Note) For a 20P flat ribbon cable, the cable assembly must be ordered separately. IP40 compliant IP40 compliant IP67 compliant IP67 compliant 25-core cable S 1167 Base Mounted Plug-in Unit Series VQC2000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A