【DO!BOOK・ページリンク】 1-p1153-1215-vqc1000_en 15 / 64 10秒後にBOOKのページに移動します |
|
CC-Link キ . DeviceNet. キ キ PROFIBUS DP キ キ CC-Link キ キ EtherNet/IP. キ キ EtherCAT キ キ DeviceNet. キ キ DeviceNet. キ キ EtherNet/IP. キ キ EtherNet/IP. キ キ EtherCAT キ キ PROFIBUS DP キ キ PROFIBUS DP キ キ PROFINET キ キ CC-Link キ キ How to Order Manifold Nil None All stations with back pressure check valve With DIN rail (Rail length: Standard) Note 9) With DIN rail (Rail length: Special) Note 9) Special wiring spec. (Except double wiring) With name plate External pilot Direct EXH outlet with built-in silencer Branched P and R ports on U-side B Note 2) D Dュ Note 4) K Note 5) N R Note 6) S Note 7) T Note 8) ・・・ ・・・ ・・・・・ Fill out for I/O serial kits only. VV5QC 2 1 08 SDQ Series VQC2000 Base mounted plug-in C8 VV5QC 2 1 08 C8 FD1 T ・・・・・・・ kit F ・ ・ P ・ ・・・・・・・ S kit L M Enter EX600-compliant S kit only. ・・・・・・ C4 C6 C8 CM L4 L6 L8 B4 B6 B8 LM MM Note 2) With o4 One-touch fitting With o6 One-touch fitting With o8 One-touch fitting Mixed sizes and with port plug Top ported elbow with o4 One-touch fitting Top ported elbow with o6 One-touch fitting Top ported elbow with o8 One-touch fitting Bottom ported elbow with o4 One-touch fitting Bottom ported elbow with o6 One-touch fitting Bottom ported elbow with o8 One-touch fitting Elbow port, mixed sizes (Including upward, downward piping and mixed) Mixed size for different types of piping, option installed Note 1) Indicate the size by means of the manifold specification sheet in case of “CM”, “LM”, “NM”. Note 2) When selecting the mixed size for different types of piping or dual flow fitting assembly, enter “MM” and give instructions in the manifold specification sheet. Note 3) Symbols for inch sizes are as follows: N3: o5/32" N7: o1/4" N9: o5/16" NM: Mixed The top ported elbow is LNョ and the bottom ported elbow is BNョ. ・・・・・・・・・・ Note 1) When two or more symbols are specified, indicate them alphabetically. Example: -BRS Note 2) When a back pressure check valve is desired, and is to be installed only in certain manifold stations, specify the mounting position by means of the manifold specification sheet. Note 3) When DIN rail mounting (with DIN rail) is selected with a power supply 7/8 inch connector for end plate of the VQC2000 series, and I/O unit station number is 9, and max. valve station number is 23. DIN rail mount cannot be specified for 24 stations. (Refer to the DIN rail full length on page 1179.) Note 4) For special DIN rail length, indicate “Dュ”. (Enter the number of stations inside ュ.) Example: -D08 In this case, stations will be mounted on a DIN rail for 8 stations regardless of the actual number of manifold stations. The specified number of stations must be larger than the number of stations on the manifold. Indicate “-D0” for the option without DIN rail. Note 5) When single wiring and double wiring are mixed, specify wiring type of each station by means of the manifold specification sheet. Note 6) For external pilot option, “-R”, indicate the external pilot specification “R” for the applicable valves as well. Note 7) Built-in silencer type does not satisfy IP67. Note 8) SUP and EXH ports on the U-side (on cylinder port side and coil side is branched.) Port is equipped with One-touch fitting for o12. Note 9) When “Without SI unit (SD0, SD60)” is specified, “With DIN rail (D)” cannot be selected. Note 10) When changing the specifications of the EX600 from no DIN rail to DIN rail mounting, please consult SMC. Note 11) DIN rail is not attached (but shipped together) on the manifold in case of the EX600 with DIN rail. Refer to page 1211 for mounting method. 01 1 station ・・・ ・・・ The maximum number of stations differs depending on the electrical entry. (Refer to Kit type/Electrical entry/Cable length.) Note) In case of compatibility with the S kit/AS-Interface, the maximum number of solenoids is as shown below, so please be careful of the number of stations. . 8 in/8 out: Maximum 8 solenoids . 4 in/4 out: Maximum 4 solenoids Stations Cylinder port size Note) For the S kit compatible with AS-Interface, the maximum number of stations is limited. Refer to page 2077 for details. Nil Without SI unit/input block (SD0) Without input block With 1 input block With 8 input blocks 0 1 8 Note 1) Without SI unit, the symbol is nil. Note 2) SI unit is not included in I/O unit stations. Note 3) When I/O unit is selected, it is shipped separately, and assembled by customer. Refer to the attached operation manual for mounting method. Nil None 1 station 9 stations 1 9 Nil Without input block M12, 2 inputs M12, 4 inputs M8, 4 inputs (3 pins) 1 2 3 Nil 2 3 Without end plate M12 connector power supply (Max. supply current 2A) 7/8 inch connector power supply (Max. supply current 8A) Note) Without SI unit, the symbol is nil. ・・・・・・ ・・・・・・ ・・・・・・ ・・・・・・ Number of input blocks (Enter EX250-compliant S kit only.) I/O unit sations (Enter EX600-compliant S kit only.) Input block type (Enter EX250-compliant S kit only.) End plate type (Enter EX600-compliant S kit only.) Nil N PNP sensor input (Positive common) or without input block NPN sensor input (Negative common) Input block specification (Enter EX250-compliant S kit only.) Option Note) Without SI unit (SD0ュ), the symbol is nil. SI unit output polarity Nil SI unit EX250 integrated-type (I/O) serial transmission system output polarity Positive common N Negative common Nil EX500 gateway-type serial transmission system EX260 integrated-type (for output) serial transmission system EX126 integrated-type (for output) SI unit serial transmission system output polarity Positive common N Negative common Nil EX600 integrated-type (I/O) serial transmission system (Fieldbus system) DeviceNet. . キ AS-Interface . キ CANopen . キ PROFIBUS DP . キ CC-Link キ . EtherNet/IP. . キ SI unit output polarity Positive common N Negative common . Stations are counted from station 1 on the D-side. D side Stations・・・1・・・2・・・3・・・4・・・5・・・6・・・7・・・8・・・n U side 1166 Base Mounted Series VQC2000 Plug-in Unit A |