【DO!BOOK・ページリンク】
1-p1065-1108-vq4000_en   7 / 45

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold CD (2) CU (2) K (3) N SB SD (2) SU (2) W Option 08 K Manifold 1 1 Plug-in unit 01 1 station Stations VV5Q Series 4 4 VQ4000 C8 F U1 Cylinder port C6 C8 C10 C12 02 03 B CM Control unit Kit/Electrical entry/Cable length F T L S Connector entry direction D side U side D0 D1 D2 D3 U0 U1 U2 U3 Kit F Kit F D0 D1 D2 U0 U1 U2 Kit L Kit L SD S TD TO Without SI unit NKE Corp.: Fieldbus System NKE Corp.: Fieldbus H System Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (8 output points) DeviceNet OMRON Corp.: CompoBus/S System (16 output points) OMRON Corp.: CompoBus/S System (8 output points) CC-Link D side U side Symbol Nil Base Mounted Plug-in Unit Series VQ4000 ... ... The maximum and minimum number of stations are varied depending on kit. (Refer to the table below.) With One-touch fitting for o6 With One-touch fitting for o8 With One-touch fitting for o10 With One-touch fitting for o12 Rc 1/4 Rc 3/8 Bottom ported Rc 1/4 Mixed Note) Shown VV5Q41-05C12FD0 Kit type Refer to pages 1098 to 1101. Option None Exhaust cleaner: For D side mounting Exhaust cleaner: For U side mounting Special wiring specifications (Except double wiring) Name plate (T kit only) Direct exhaust with silencer box: Exhaust from both sides (F/L kits only) Direct exhaust with silencer box: D side exhaust Direct exhaust with silencer box: U side exhaust Enclosure IP65 (Except F kit) Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -CDK Note 2) Combination of [C ] and [S ] is not possible. Note 3) Specify the wiring specifications on the manifold specification sheet. (Except L kit) UD UD kit (D-sub connector) kit (Terminal block box kit) kit (Lead wire cable) kit (Serial transmission unit) Without cable Cable length 1.5 m Cable length 3 m Cable length 5 m 1 to 18 stations Terminal block mounting position Terminal block box IP65 compatible 3 to 18 stations Note) Electrical entry D side U side Cable length 0.6 m Cable length 1.5 m Cable length 3 m 1 to 16 stations IP65 compatible Unit mounting position The valve is equipped with a lamp/surge suppressor, and the voltage is 24 VDC. IP65 compatible . Applicable to INPUT and OUTPUT type. D side U side 3 to18 stations Note1) Note1) For the T kit and S kit, 2 stations are required to mount the terminal block box or SI unit, so the minimum number of stations is 3 stations. Note2) Refer to "SI Unit Part No." on page 1084 when ordering the Simple specials are available with SMC Simple Special System. CE-compliant SI unit. For details, refer to the SMC’s website. Indicator light Manual override External pilot supply port R1 port A, B port P port R2 port Type of connection CE-compliant Nil . CE-compliant [Option] Q 0 F1 H J1 J2 Q R1 R2 V CEcompliant Nil F T Thread type Rc G NPT/NPTF 1070