【DO!BOOK・ページリンク】
1-p1065-1108-vq4000_en   4 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Seal 1 0 1 Metal seal Rubber seal VQ4 Body 5 Electrical entry 2 Type of actuation Manual override Plug-in VQ4 1 0 0 Plug lead Body 0: Plug-in sub-plate Porting specifications Nil B Side ported Bottom ported Port size Nil Without sub-plate (For manifold) Enclosure Nil Dust-protected Dusttight/ Low jetproof type (IP65) W Nil: Non-locking push type (Tool required) B: Slotted locking type (Tool required) Light/Surge voltage suppressor Nil E Yes Without light, with surge voltage suppressor 02 03 Rc 1/4 Rc 3/8 G Lead wire length 0.6 m H Coil voltage 1 3 4 2 5 5: Plug lead sub-plate 1 2 3 4 5 6 Lead wire length 1.5 m Function Nil Y (1) R (2) Standard type (1 W) Low wattage type (0.5 W) External pilot VQ4000 Port size 02 03 Rc 1/4 Porting Rc 3/8 specifications Nil B Side ported Bottom ported (1) Enclosure Nil W Dust-protected Dusttight /Low jetproof type Electrical entry P S Plug-in conduit terminal Plug lead 2 position single 3 position closed center 2 position double 3 position exhaust center 2 position double 3 position pressure center 6 3 position double check How to Order Valves How to Order Sub-plates Rubber Metal Note) Grommet 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC Note 1) Applicable to DC specifications. Please select when you expect to energize the unit for extended periods of time. Refer to page 3 for details. Note 2) For external pilot specifications, refer to page 1097. Combination of external pilot and perfect interface is not possible. Note 3) When two or more symbols are specified, indicate them alphabetically. Note) Note) It is not necessary for plug lead type. Note 1) For bottom ported port size is RC 1/4 only. Note 2) For thread standard, refer to page 1097. Replacement of pilot valve assembly (Voltage) . Refer to pages 1102 and 1103 for pilot valve assembly part numbers. . For “How to Replace”, refer to page 1108. Plug-in/Plug Lead: Single Unit Series VQ4000 Base Mounted [Option] [Option] CE-compliant Nil . Q CE-compliant CE-compliant Nil . Q CE-compliant Note) For double check style, refer to page 1094. Note) For thread standard, refer to page 1097. 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 3 (EB) 5 (EA) 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1067 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7