COM COM COM A COM B T COM Warning Caution Caution Caution Push type (Tool required) PUSH TURN LOCK Proper tightening torque 0.8 to 1.2 Series VQ4000 Specific Product Precautions 1 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. Manual Override Operation Since connected equipment will be actuated when the manual override is operated, first confirm that conditions are safe. Non-locking push type (tool required) is standard. As a semi-standard specification, slotted locking type (tool required) is available. Bore o5 Push down on the manual override button with a small screwdriver until it stops. Release the screwdriver and the manual override will return. Locking type (Tool requied) Push down completely on the manual override button with a small screwdriver. While down, turn clockwise 90° to lock it. Turn it counterclockwise to release it. Bore o5 Mounting of Valves After confirming the gasket is correctly placed under the valve, securely tighten the bolts with the proper torque shown in the table below. Mounting screw (M3) Changing the One-touch Fittings The built-in One-touch fittings on the cylinder port side are easily replaceable because of the cassette type. Clip prevents the fittings to come off. After removing the corresponding valve and take out the clip with a screwdriver, etc., then replace the fittings. About mounting the fittings, after inserting the fitting until it stops, then put the clip into the prescribed position. Clip One-touch fittings Lead Wire Connection Plug-in sub-plate (With terminal block) If the junction cover (1) of the sub-plate is removed, you can see the plug-in type terminal block (2) mounted inside the sub-plate. Terminal block marking Model 3 6 VQ4100 1 VQ4200 1 VQ44 5 00 1 A side A side A side B side B side Note 1) There is no polarity. It can also be used as .COM. Note 2) Double wiring is used on sub-plate VQ410 . Applicable terminal 1.25-3S, 1.25Y-3, 1.25Y-3N, 1.25Y-3.5 01 Plug lead: Grommet type Make connections to each corresponding wire. Lead wire color Lead wire color Single solenoid Double solenoid Single solenoid Double solenoid Standard Enclosure IP65 compliant Black: A side solenoid Red: COM Black: A side solenoid Red: COM White: B side solenoid Note) There is no polarity. It can also be used as .COM. Black : A side solenoid Red : COM White : B side solenoid (Not used for single solenoid) The terminal block is marked as follows. Connect wiring to each of the power supply terminals. (.) Black (+) Red (.) White (.) Black (+) Red (.) White COM SOL.B SOL.A COM SOL.B SOL.A 1107 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7