VVQ4000 3A 1 VVQ4000 1 Nil W (2) VVQ4000 8. Tie-rods part no. (2 pcs.) TR A C 02 03 B C6 C8 C10 C12 N7 N9 N11 No. 4 5 6 Part no. VVQ4000-80A-1 VVQ4000-80A-2 VVQ4000-80A-4 HNBR HNBR Number 10 10 10 Replacement Parts VVQ4000 Port size 50B C6 C8 C10 C12 N7 N9 N11 D U For D side entry For U side entry L F (1) C F1 F2 T1 T2 S1 S2 L0ュ L1ュ L2ュ C SI unit part no. EX123 -SUW1 EX123 -SUH1 EX123 -SSL1 EX123 -SSL2 EX124 -SDN1 EX124 -SCS1 EX124 -SCS2 EX124 -SMJ1 Without SI unit 16 output points Fieldbus System (NKE) SI unit for 16 output points Fieldbus H System (NKE) 16 output points S-LINK System (Panasonic Industrial Devices SUNX Co., Ltd.) 8 output points S-LINK System (Panasonic Industrial Devices SUNX Co., Ltd.) SI unit for DeviceNet (2 power supply systems) SI unit for 16 output points CompoBus/S (2 power supply systems) (OMRON) SI unit for 8 output points CompoBus/S (2 power supply systems) (OMRON) SI unit for CC-LINK System (2 power supply systems) SI Unit Part No. Model symbol O F1 H J1 J2 Q R1 R2 V Type VVQ4000 D side end plate assembly part no. (For input/output type for S kit) 3A 12 . With connector on the SI unit U side end plate assembly part no. (For input/output type for S kit) UDUDUDUDUDUDUDUD VVQ4000 2A 12 . With connector on the SI unit VVQ4000 19A Nil N T F Rc NPT NPTF G Nil N T F Rc NPT NPTF G Description Thread type Electrical entry F, L, T, S kit F kit (Connector side) C kit (Plug lead type) Option Nil W (2) CD SD Standard IP65 enclosure For exhaust cleaner mounting Direct exhaust with silencer box 3. Manifold block assembly part no. Type For 2 stations (3) For 1 station Port thread type Option Standard IP65 enclosure Electrical entry F kit Double wiring F kit Single wiring T kit Double wiring T kit Single wiring S kit Double wiring S kit Single wiring L0 kit ュ: Stations (1 to 16) L1 kit ュ: Stations (1 to 16) L2 kit ュ: Stations (1 to 16) C kit (Plug lead type) Rc 1/4 Rc 3/8 Bottom ported Rc 1/4 (4) With One-touch fitting for o6 With One-touch fitting for o8 With One-touch fitting for o10 With One-touch fitting for o12 With One-touch fitting for o1/4 With One-touch fitting for o5/16 With One-touch fitting for o3/8 Stations: 02 to 18 Dedicated output model 2. U side end plate assembly no. (For F, L, S, T kit) Description Gasket Gasket Clip Material Stainless steel Note) Spare parts consist of sets containing 10 pcs. each. 7. Fitting assembly part no. (For cylinder port) Applicable tubing o6 Applicable tubing o8 Applicable tubing o10 Applicable tubing o12 Applicable tubing o1/4 Applicable tubing o5/16 Applicable tubing o3/8 Note) Purchasing order is available in units of 10 pieces. Note 1) Tie-rods (2 pcs.) and lead wire assembly for station addition included. Note 2) Dripproof F kit is not available. Note 3) When ordering block assembly for L kit 2 stations, the lead wire should be ordered by the smaller numbers of the D side (no. of station). Note 4) Bottom ported type: For 1-station type only. Note) When eliminating manifold stations, order this separately. When increasing manifold stations, it is not necessary to order since tie-rods are included in the manifold block assembly. Note 1) D-sub connector assembly for D side: VVQ4000-19A-D is not included. (Order separately) Note 2) Drip proof type for F kit is not available. Port size Exploded View of Manifold 1. D side end plate assembly no. (For F, L, S, T kit) VVQ4000 2A 1 Nil N T F Rc NPT NPTF G Thread type L F (1) C Electrical entry F, L, T, S kit F kit (Connector side) C kit (Plug lead type) Nil W (2) CU SU Standard IP65 enclosure For exhaust cleaner mounting Direct exhaust with silencer box Option Note 1) D-sub connector assembly for D side: VVQ4000-19A-D is not included. (Order separately) Note 2) Drip proof type for F kit is not available. 1105 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A