【DO!BOOK・ページリンク】
1-p1065-1108-vq4000_en   3 / 45

BOOKをみる

10秒後にBOOKのページに移動します


(A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 3 (EB) 1 (P) 5 (EA) Model Series Configuration VQ4000 Rc 3/8 Model Port size Flow characteristics Response time (ms) Standard 1 W Low wattage AC b CV b CV 0.5 W Single VQ41 0 VQ41 1 VQ42 0 VQ42 1 VQ43 0 VQ43 1 VQ44 0 VQ44 1 VQ45 0 VQ45 1 VQ46 0 VQ46 1 Double Closed center Exhaust center Pressure center Double check 05 Standard Specifications Valve construction Fluid Maximum operating pressure (3) Ambient and fluid temperature Lubrication Manual override Impact/Vibration resistance Enclosure Coil rated voltage Allowable voltage fluctuation Coil insulation type Min. operating pressure Single Double 3 position Metal seal Air/Inert gas Rubber seal Air/Inert gas 0.15 MPa 0.15 MPa 0.15 MPa .10 to 50°C 0.20 MPa 0.15 MPa 0.20 MPa .5 to 50°C 1.0 MPa (0.7 MPa) Symbol 2 position single 2 position double (Metal) 2 position double (Rubber) 3 position closed center 3 position exhaust center 3 position pressure center 3 position double check Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal 20 or less 25 or less 12 or less 15 or less 45 or less 50 or less 45 or less 50 or less 45 or less 50 or less 55 or less 62 or less 6.2 7.2 6.2 7.2 5.9 7.0 6.2 7.0 6.2 7.0 2.7 2.8 0.19 0.43 0.19 0.43 0.23 0.34 0.18 0.38 0.18 0.38 . . 1.5 2.1 1.5 2.1 1.5 1.9 1.5 1.9 1.6 1.9 . . 6.9 7.3 6.9 7.3 6.3 6.4 6.9 7.3 6.4 7.1 3.7 3.9 0.17 0.38 0.17 0.38 0.18 0.42 0.17 0.38 0.18 0.38 . . 1.7 2.0 1.7 2.0 1.6 1.9 1.7 2.0 1.6 2.0 . . 05 05 05 05 05 05 05 05 05 05 05 22 or less 27 or less 14 or less 17 or less 47 or less 52 or less 47 or less 52 or less 47 or less 52 or less 57 or less 64 or less 22 or less 27 or less 14 or less 17 or less 47 or less 52 or less 47 or less 52 or less 47 or less 52 or less 57 or less 64 or less 0.23 (0.29) 0.26 (0.32) 0.28 (0.34) 0.28 (0.34) 0.28 (0.34) 0.50 (0.56) Weight 1 4/2 (P A/B) 4/2 5/3 (A/B EA/EB) (kg) C [dm3/(s.bar)] C [dm3/(s.bar)] 3 position 2 position Note 1) Value for valve on sub-plate and cylinder port Rc 3/8 Note 2) Based on JIS B 8375-1981 Supply pressure: 0.5 MPa, with indicator light and surge voltage suppressor, clean air. This will change depending on pressure and air quality.) The value when ON for the double type. Note 3) Values inside ( ) indicate the weight of plug lead units. Table: Without sub-plate, With sub-plate: Add 0.41 kg for plug-in type, 0.30 kg for plug lead type. Plug-in unit Plug lead unit Solenoid specifications Valve specifications Power consumption (Current) 24 VDC 12 VDC 100 VAC 110 VAC 200 VAC 220 VAC (1) (1) Note 1) Use dry air to prevent condensation when operating at low temperatures. Note 2) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Note 3) Values inside ( ) denote the low wattage (0.5 W) specifications. Base Mounted Plug-in/Plug Lead Single Unit Series VQ4000 Not required Push type/Locking type (Tool required) Option 150/30 m/s2 Dust tight (IP65 compatible) 12, 24 VDC, 100, 110, 200, 220 VAC (50/60 Hz) ±10% of rated voltage Class B or equivalent 1 W DC (42 mA), 0.5 W DC (21 mA) 1 W DC (83 mA), 0.5 W DC (42 mA) Inrush 1.2 VA (12 mA), Holding 1.2 VA (12 mA) Inrush 1.3 VA (11.7 mA), Holding 1.3 VA (11.7 mA) Inrush 2.4 VA (12 mA), Holding 2.4 VA (12 mA) Inrush 2.6 VA (11.7 mA), Holding 2.6 VA (11.7 mA) 1066