【DO!BOOK・ページリンク】
1-p1065-1108-vq4000_en   35 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Manifold Specifications Base model 1(P), 5(R1), 3(R2) 4(A), 2(B) VV5Q Manifold Option 08 C8 C6 C8 C10 C12 02 03 B CM 1 5 1 Series 4 VQ4000 4 Type of connection Rc 1/4 Control Unit Specifications Control Unit/Option 0.05 to 0.85 MPa 0.15 to 1 MPa (0.15 to 0.7 MPa) IS1000P-2-1 MP2-3 MP3-2 VVQ4000-24A-10 VVQ4000-24A-15 INA-13-854-12-5B Caution F U1 Control unit type A AP M Control equipment Symbol MP F G C E Air release valve coil rating Manifold with Control Unit How to Order Manifold Mounting air filter, regulator, pressure switch for air release valve on manifold as unit is possible and permits piping labor savings. Maximum number of stations depends on each kit. Refer to manifold specifications. 2 stations are used for control unit mounting. (1 station is used for E type.) VV5Q41 -ュュュ VV5Q45 -ュュュ F kit . D-sub connector T kit . Terminal block box L kit . Lead wire C kit . Connector Porting specifications 4(A), 2(B) port location Port size Side Bottom Rc 1/2 Option Direct exhaust with silencer box C8 (For o8) C10 (For o10) C12 (For o12) Rc 1/4, Rc 3/8 Applicable max. stations F, T kit 14 stations (13 stations) L, C kit 18 stations (17 stations) Applicable solenoid valve Note) VQ4ュ00 VQ4ュ01 VQ4ュ50 VQ4ュ51 Note) Manifold for mounting is included. ( ): E type Plug-in type Plug Lead Type In the case of air filters with auto-drain or manual drain, mount so that the air filter is at the bottom. Air filter (With auto-drain/With manual drain) Filtration 5 μm Regulator Set pressure (Outlet pressure) Pressure switch Note) Set pressure range: OFF Differential Contact Light Max. switch capacity Max. operating current 0.1 to 0.6 MPa 0.08 MPa or less 1a LED (RED) 2 VA (AC), 2 W (DC) 50 mA at 24 VAC, DC or less 20 mA at 100 VAC, DC Air release valve (Single only) Operating pressure range Note) Values inside ( ) denote the low wattage (0.5 W) specifications. Air release valve spacer Pressure switch Blanking plate Filter element (2) (3) VVQ4000-24A-1D VVQ4000-24A-5D Regulator with filter Pressure switch Release valve Plug-in Plug lead Note 1) Rated voltage: 24 VDC to 100 VAC Internal voltage drop: 4 V Note 2) Combination of VQ41ュュ (Single) and release valve spacer can be used as air release valve. Note 3) Plug lead type can not be mounted later. Plug-in unit Plug Lead unit Stations 02 2 stations ... ... Maximum and minimum number of stations depend on the kit. Cylinder port One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o12 Rc 1/4 Rc 3/8 Bottom ported Rc 1/4 Mixed Kit (5) Nil 1 5 9 Without air release valve (Only F.G type) 100 VAC, 50/60 Hz 24 VDC Other CE-compliant Nil . Q CE-compliant Symbol Nil K (2) N SU (3) W (4) Option None Special wiring specifications (Except double wiring) Name plate (Applicable to T kit) Direct exhaust with silencer box: U side exhaust IP65 enclosure Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -KN Note 2) Specify wiring on the manifold specification sheet. Note 3) Mounting on S and T kits is not possible. Note 4) Combination with pressure switch (AP and MP type) is not possible. Note 5) The release valve and the pressure switch on S kit are connected to another power supply. Cable length is 0.6 m. Nil Air filter with auto-drain Air filter with manual drain Regulator Air release valve Pressure switch Blanking plate (Air release valve) Blanking plate (Filter, Regulator) Blanking plate (Pressure switch) Note) Electrical entry: Control unit can not be removed except L and C kits. Necessary number of manifold blocks from mounting required for mounting (Stations) 2 stations 2 stations 2 stations 2 stations 2 stations 2 stations 2 stations 1 station Series VQ4000 [Option] Nil F T Thread type Rc G NPT/NPTF 1098