【DO!BOOK・ページリンク】
1-p1065-1108-vq4000_en   34 / 45

BOOKをみる

10秒後にBOOKのページに移動します


VQ4100 How to Order Manifold R 5 03 External pilot specifications Pressure Specifications Valve construction Metal seal Rubber seal Operating pressure range 0.15 to 1.0 MPa (0.15 to 0.7 MPa) 0.2 to 1.0 MPa (0.2 to 0.7 MPa) 0.15 to 1.0 MPa (0.15 to 0.7 MPa) 0.2 to 1.0 MPa (0.2 to 0.7 MPa) VV5Q41 06 How to Order Single Valves N11 SA K Cylinder port N7 N9 N11 o1/4" o5/16" o3/8" VQ4100 5 03 T Thread type (P, R and A, B port) Rc NPT NPTF G How to Order Manifold Rc NPT NPTF G VV5Q41 08 03 T FU1 VQ4000 How to Order Sub-plates and Options (Example) P 02 N Rc NPT NPTF G VVQ4000 P 03 T B 1 Rc NPT NPTF G VV5Q41 08 C8 T FU1 External pilot port 2 x Rc 1/8 External pilot port Rc 1/8 Semi-standard Specifications External Pilot Specifications Inch-size One-touch Fittings International Thread Standards When the supply air pressure is: . lower than the required minimum operating pressure 0.15 to 0.2 MPa, . opposite air supply (R port supply), cylinder supply (A and B port supply), . used for vacuum specifications (please contact SMC), it can be used for external pilot specifications. Order a valve by adding the external pilot specification [R] to the part number. External pilot is available as standard for manifolds and options. Internal/external pilot can be mounted in a manifold. Compatibility with universal porting is possible for the single, double and 3P (excluding perfect spacer) types. Note) Possible to mix mounting of internal and external pilot External pilot pressure range Note) Single Double 3 position Vacuum to 1.0 MPa Note ) Values inside ( ) denote the low wattage (0.5 W) specifications. Release valve spacer Direct exhaust with silencer box For exhaust cleaner mounting Manifold with control unit Double check spacer with residual pressure exhaust VVQ4000-24A-ュD VV5Q4ュ.ュュュ.Sュ VV5Q4ュ.ュュュ.C VV5Q4ュ.ュュュ VVQ4000.25A. UD 15 Control unit model no. Rc specifications are standard for all ports, however, NPT, NPTF and G are available for international markets. Add the appropriate symbol following the port size in the standard part number. Valve with inch size One-touch fittings is shown below. Cylinder port Port size Nil N T F Cylinder port Port size Thread type (P, R and A, B port) Nil N T F Cylinder port Port size Thread type (P, R port) Nil N T F (Sub-plate) (Option) Port size Thread type Nil N T F How to Order Single Valves (Example) Base Mounted Series VQ4000 Combination of manifold options shown below and external pilot specification is not possible. 1097 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7