【DO!BOOK・ページリンク】
1-p1065-1108-vq4000_en   33 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Solenoid Valve Interface regulator ARBQ4000-00-A-1 ARBQ4000-00-B-1 ARBQ4000-00-P-1 ARBQ4000-00-A-5 ARBQ4000-00-B-5 ARBQ4000-00-P-5 Regulating port A B P A B P P A P B A EA B EB ARBQ4000 A B 1.0 MPa 0.05 to 0.85 MPa Air .5 to 60°C (No freezing) M5 x 0.8 P 15 31 14 35 16 15 18 40 40 37 19 37 Specifications How to Order 0.33 0.30 0.33 0.30 0.33 0.30 SMC 55.5 PE 5 R1 1 P 3 R2 218.5 SMC 2 B 147 50 12 4 A 25 59 Regulating port: A Regulating port: B Regulating port: P Conditions Inlet pressure: 0.7 MPa Flow Characteristics ARBQ4000-00-A 0 0 200 400 600 800 1000 1200 1400 1600 1600 0.1 0.2 0.3 0.4 0.5 0.6 ARBQ4000-00-P (P A) ARBQ4000-00-B ARBQ4000-00-P (P B) 0.6 Pressure Characteristics 0.00 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1 0.05 0.10 0.15 0.20 0.25 0.30 0.35 0 0 200 400 600 800 1000 1200 1400 1400 0.1 0.2 0.3 0.4 0.5 0 0 200 400 600 800 1000 1200 1400 0.1 0.2 0.3 0.4 0.5 0.6 0 0 200 400 600 800 1000 1200 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.7 0.7 0.7 Manifold Option Parts Interface regulator (P, A, B port regulation) Spacer Interface regulators can be placed on top of the manifold block to reduce the pressure of each of the valves. ARBQ4000-00-ュ-1 (Plug-in type) ARBQ4000-00-ュ-5 (Plug lead type) Interface regulator Regulating port Applicable solenoid valve Maximum operating pressure Set pressure range Fluid Ambient and fluid temperature Port size for connection of pressure gauge Weight (kg) Effective area at supply side (mm2) S at P1 = 0.7 MPa/P2 = 0.5 MPa Effective area at exhaust side (mm2) S at P2 = 0.5 MPa Plug-in Plug lead Plug-in Plug lead Plug-in Plug lead Note 1) Set the pressure within the operating pressure range of the solenoid valve. Note 2) Operate an interface regulator only by applying pressure from the P port of the base, except when using it as a reverse pressure valve. When using it as a reverse pressure valve, P port regulation is not allowed to use. Note 3) When using a perfect spacer, assemble a valve, a spacer regulator and a perfect spacer in this order to use it. Note 4) When using in A port regulation, B port regulation by closed center, since there is a problem in its operation, please contact SMC. Note 5) Dust tight/Low jetproof enclosure (IP65) is not available with interface regulator. VQ4ュ0ュ (Plug-in type) VQ4ュ5ュ (Plug lead type) Outlet pressure (MPa) Flow rate (L/min(ANR)) Outlet pressure (MPa) Flow rate (L/min(ANR)) Outlet pressure (MPa) Flow rate (L/min(ANR)) Outlet pressure (MPa) Flow rate (L/min(ANR)) Conditions Inlet pressure: 0.7 MPa Outlet pressure: 0.2 MPa Flow rate: 20 L/min (ANR) Inlet pressure (MPa) Outlet pressure (MPa) Set point Series VQ4000 1096