【DO!BOOK・ページリンク】
1-p1065-1108-vq4000_en   32 / 45

BOOKをみる

10秒後にBOOKのページに移動します


44 P=25 16.5 43.5 50.5 L1 L2 R4.5 12 59 96.5 73 91 44 62 15 70 38 17.5 29 90 o118 149 26.5 38 50.5 P=25 o118 90 149 17.5 53 50.5 26.5 38 50.5 P=25 59 96.5 73 15 44 P=25 L1 L2 3 2 x Rc 1/8 (Pilot EXH port) 2 x Rc 1/2 1(P) port AMC610-10 Exhaust cleaner B B B B B A A A A A A A A B A B A B A B A B A A 2 x G Rc 3/4 Electrical entry 2 x Rc 1/8 (External pilot port) 3 2 x Rc 1/8 (Pilot EXH port) 2 x Rc 1/2 1(P) port AMC610-10 Exhaust cleaner A B A B A B A B A B A A 2 x Rc 1/8 (External pilot port) 1 88 101 2 113 126 3 138 151 4 163 176 5 188 201 6 213 226 7 238 251 8 263 276 L1 L2 L n Dimensions 9 9 106.5 44 62 9 9 R4.5 16.5 43.5 12 38 L1 L2 L n 1 88 101 2 113 126 3 138 151 4 163 176 5 188 201 6 213 226 7 238 251 8 263 276 L1 L2 L n Dimensions L1 L2 L n 9 288 301 10 313 326 11 338 351 12 363 376 13 388 401 14 413 426 15 463 476 16 463 476 9 288 301 10 313 326 11 338 351 12 363 376 13 388 401 14 413 426 15 463 476 16 463 476 VV5Q4 -ュュュ-CD (D side mounting) VV5Q4 -ュュュ-CU (U side mounting) 15 15 Manifold mounted exhaust cleaner An adapter plate for exhaust cleaner mounting is provided on the top of the manifold end plate. The exhaust cleaner collects drainage and oil mist (99.9% or more) and is highly effective for noise reduction. (Noise reduction of 35 dB or more) Applicable exhaust cleaners AMC610-10 (Port size Rc 1) Note 1) Exhaust cleaner AMC610-10 is not attached. Please order it separately. Note 2) Mount so that the exhaust cleaner is at the lower side. Note 3) For details about the exhaust cleaner, refer to Best Pneumatics No. 6. Plug-in type Plug lead type Lead wire length L0: . 600 mm L1: . 1500 mm L2: . 3000 mm 2n x Rc 1/4, 3/8, C8, C10, C12 4(A), 2(B) port Rc 1/4: Rc 1/4 thread Rc 3/8: Rc 3/8 thread C8: One-touch fitting for o8 C10: One-touch fitting for o10 C12: One-touch fitting for o12 163 (3 position) . 3.5 140 (Single) 149 (Double) U side entry (LU) Station number U side Manual override Indicator light D side D side entry (LD) . 215 D side mounting Stations 1 ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ 2 3 4 5 6 7 8 n D side U side 155.5 (Single) 164.5 (Double) 178.5 (3 position) . 3.5 Indicator light Manual override . 215 D side mounting U side mounting 2n x Rc 1/4, 3/8, C8, C10, C12 4(A), 2(B) port Rc 1/4: Rc 1/4 thread Rc 3/8: Rc 3/8 thread C8: One-touch fitting for o8 C10: One-touch fitting for o10 C12: One-touch fitting for o12 D side D side U side U side Stations 1 ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ 2 3 4 5 6 7 8 n U side mounting Formula L1 = 25n + 63, L2 = 25n + 76 n: Stations (Maximum 16 stations) Formula L1 = 25n + 63, L2 = 25n + 76 n: Stations (Maximum 16 stations) Base Mounted Series VQ4000 1095 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7