【DO!BOOK・ページリンク】
1-p1065-1108-vq4000_en   31 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Effective area: 60.2 mm2 72 51 45 91 VQ4100 R1 111.5 PE R2 SMC 12 59 SMC A 5 1 P 3 X 2 B 4 A Caution Handling Precautions Specifications VVQ4000-25A- 12 LOCK 73 26.5 50 Manifold Option Parts 全ilencer box assembly: VVQ4000-33A (With gasket, screw) VV5Q4 . .SB (Exhaust from both sides) VV5Q4 . .SD (D side exhaust) VV5Q4 . .SU (U side exhaust) 15 15 15 Direct exhaust with silencer box The EXH outlet is placed on the top side of the manifold end plate. The built-in silencer provides highly effective noise reduction. (Noise reduction of 35 dB or more) Note) If a lot of drainage is generated at air supply source, both of exhaust air and drainage are exhausted. Type SD Type SU Double check spacer with residual pressure exhaust VVQ4000.25A.1 (Plug-in type) VVQ4000.25A.5 (Plug lead type) Can hold an intermediate cylinder position for an extended time. If the double check spacer with a built-in double check valve is combined, it will enable the cylinder to stop in the intermediate stroke and maintain its position for a long time without being affected by the leakage between the spools. Besides, combination between 2 position solenoid valve (VQ41 2 ュュ) and double check spacer can’t hold an intermediate position, but can prevent dropping at the cylinder stroke end. Plug-in type Plug lead type Note) Figure shows VV5Q41.ュュュ.SD. Double check spacer part no. Intermediate stop VQ44ュュ Drop prevention Applicable VQ4 ュュ solenoid valve 163 (Plug-in type) 125.5 (Plug lead type) Manual override for residual pressure exhaust Slotted locking type (Tool required) 羨ir leakage from the pipe between the valve and cylinder or from the fittings will prevent the cylinder from stopping in the middle for a long time. Check for leakage using a neutral household detergent, such as dish washing soap. Also, check the cylinder sealing and piston seal for leakage. 全ince One-touch fittings allow slight air leakage, screw piping is recommended when stopping the cylinder in the middle for a long time. 選f exhaust side of double check spacer is narrowed down, this causes a decrease in intermediate stop accuracy and may malfunction. 舛ombining perfect interface with 3 position valves “VQ4 ュュ” will not work. 全et the cylinder load so that the cylinder pressure will be within two times that of the supply pressure. 舛ombining double check spacer with external pilot will not work. 35 Series VQ4000 15 1094