【DO!BOOK・ページリンク】
1-p1065-1108-vq4000_en   30 / 45

BOOKをみる

10秒後にBOOKのページに移動します


25 26.4 75 12.5 59 54.5 Po Rc 3/8 SUP port 25 13.5 48.7 26.4 21.8 11.8 R P R R P R R P R FREE LOCK P U S H 73 12.5 25 26.4 Plug-in type Plug lead type Circuit diagram SUP stop valve spacer A SUP stop valve spacer is mounted on a manifold block, making it possible to individually shut off supply air to each valve. VVQ4000-37A-1 (Plug-in type) VVQ4000-37A-5 (Plug lead type) Plug-in type Plug lead type Circuit diagram Release valve spacer: For D side mounting VVQ4000-24A-1D (Plug-in type) VVQ4000-24A-5D (Plug lead type) Combination of VQ41ュュ (Single) and release valve spacer can be used as air release valve. Note 1) Mounting on 2 position double and 3 position valve is not possible. Note 2) Can be mounted on L kit only. For other kits, order E type control unit. (Refer to pages 1098 to 1101.) Circuit diagram Plug-in type Plug lead type SUP/EXH block plate VVQ4000-16A When supplying two different pressures to one manifold, this is used to shut off between stations with different pressures. SUP passage blocked EXH passage blocked SUP/EXH passage blocked 165 (Plug-in type) 117.5 (Plug lead type) 163 (Plug-in type) 115.5 (Plug lead type) 149 (Plug-in type) 101.5 (Plug lead type) Base Mounted Series VQ4000 Throttle valve spacer A throttle valve spacer is mounted on a manifold block to control cylinder speed by throttling exhaust air flow. VVQ4000-20A-1 (Plug-in type) VVQ4000-20A-5 (Plug lead type) 1(P) 5(R1) 3(R2) 2(B) 4(A) 1(P) 5(R1) 3(R2) 2(B) 4(A) P1 3(R2) Po 5(R1) 1(P) 1093 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7