F T L S Series Average speed (mm/s) o40 o50 o60 o80 o100 o125 o140 o160 o180 o200 Series MB, CA2 Pressure 0.5 MPa Load rate: 50% Stroke 500 mm Series CS1 Pressure 0.5 MPa Load rate: 50% Stroke 1000 mm 1100 1000 900 800 700 600 500 400 300 200 100 0 Bore size Speed controller AS420-03 Silencer AN30-03 SPG (Steel pipe) dia. x Length 10A x 1m C P.1072 P.1076 P.1080 P.1090 P.1089 Space-saving profile Space-saving .. 40% less Capacity-saving . 50% less (In-house comparison) Clean space-saving design with all pilot valves concentrated to one side with no protrusions in any direction Compact with large flow capacity (Ideal for driving cylinders up to o140) Outstanding response times and long service life A variety of common wiring methods are standardized. Built-in One-touch fittings for easier piping Enclosure IP65 compliant Dusttight/Low jetproof type (Metal seal with indicator light/surge suppressor) 100 million cycles Accuracy ±3 mS . According to SMC life test conditions VQ4100 17 mS (Single) VQ4200 12 mS (Double) Cylinder Speed Chart Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. Perpendicular, upward actuation Horizontal actuation . It is when the cylinder is extending that is meter-out controlled by speed controller which is directly connected with cylinder, and its needle valve with being fully open. . The average velocity of the cylinder is what the stroke is divided by the total stroke time. . Load factor:((Load weight x 9.8)/Theoretical force) x 100% System Components kit (D-sub connector) kit (Terminal block box) IP65 compatible Enclosure kit (Serial transmission) IP65 compatible Enclosure kit (Lead wire) IP65 compatible Enclosure Individual wiring type kit (Connector) IP65 compatible Enclosure Grommet type VQ4100-ュ-03 VQ4101-ュ-03 Series VQ4000 5 Port Solenoid Valve Metal Seal Rubber Seal 1065 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7