VQ 4 Light /Surge voltage suppressor Nil E Yes Without light, with surge voltage suppressor Type of actuation Series 1 2 3 4 5 6 Seal 0 1 Coil voltage Manual override 4 VQ4000 0 5 24 VDC Function Enclosure 1 0 5 How to Order Valves How to Order Manifold Assembly [Order example] 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 3 position double check Metal seal Rubber seal Nil Dusttight W Dusttight/Low jetproof type (IP65) Nil B Non-locking push type (Tool required) Locking type (Tool required) Nil Y (1) R (2) Standard type (1 W) Low wattage type (0.5 W) External pilot Specify the part numbers for valves and options together beneath the manifold base part number. VV5Q41-07C8SV(-Q) ・・・1 set .VQ4100-5(-Q)・・・・・・2 sets .VQ4200-5(-Q)・・・・・・2 sets .VQ4300-5(-Q)・・・・・・・・1 set .Manifold base part no. .Valve part no. (Stations 1 and 2) .Valve part no. (Stations 3 and 4) .Valve part no. (Station 5) Prefix the asterisk to the part nos. of the solenoid valve, etc. Enter in order starting from the first station on the D side. When entry of part numbers becomes complicated, indicate in the manifold specification sheet. Note 1) Applicable to DC specifications. Please select when you expect to energize the unit for extended periods of time. Refer to page 3 for details. Note 2) For external pilot specifications, refer to page 1097. Combination of the external pilot and perfect interface is not possible. Note 3) When two or more symbols are specified, indicate them alphabetically. CE-compliant Nil . Q CE-compliant [Option] 1 2 3 ・・・・・・・・・・・・Stations D side U side Base Mounted Plug-in Unit Series VQ4000 1085 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7