【DO!BOOK・ページリンク】
1-p1065-1108-vq4000_en   17 / 45

BOOKをみる

10秒後にBOOKのページに移動します


L Kit (Lead wire cable) Manifold Specifications Series VQ4000 1(P), 5(R1), 3(R2) 4(A), 2(B) Rc 1/2 C 8, 10, 12 Rc 1/4, 3/8 Rc 1/4 Wiring Specifications VV5Q Manifold 08 Stations C8 L 1 Plug-in unit 1 Series 4 VQ4000 4 Lead wire color Lead wire color Single solenoid Double solenoid Lead Wire Assembly with Connector U 1 How to Order Manifold IP65 compliant 薦nclosure IP65 compliant 船irect electrical entry. Models with two or more stations are available. 薦lectrical entry can be selected on either the U side or the D side according to the mounting orientation. 閃aximum stations are 16. Porting specifications 4(A), 2(B) port location Port size Side Bottom Applicable stations Max. 16 stations Three lead wires are attached to each station regardless of the type of valve which is mounted. The red wire is for COM connection. (+) (.) (+) Black Red White (.) (+) (.) Positive common Negative common (+) (.) (+) Black Red White Positive common Negative common (.) (+) (.) Lead wire length 0.6 m 1.5 m 3 m Part no. VVQ5000-44A-8-ュ VVQ5000-44A-15-ュ VVQ5000-44A-30-ュ ュ: Number of stations 1 to 16. Station number Cable: 3 core 24 x AWG Black: A side solenoid Red: COM White: B side solenoid (Not used for single solenoid) For different lead wire lengths, order a lead wire assembly with connector shown in the table on the right. Note 1) There is no polarity. It can also be used as a negative common. Note 2) Connect the release valve and the pressure switch to SOL. A side on the manifold with control unit. 01 1 station 16 16 stations ... ... Cylinder port With One-touch fitting for o6 With One-touch fitting for o8 With One-touch fitting for o10 With One-touch fitting for o12 Rc 1/4 Rc 3/8 Bottom ported Rc 1/4 Mixed C6 C8 C10 C12 02 03 B CM Option Symbol Nil CD CU SB SD SU W Option None Exhaust cleaner: For D side mounting Exhaust cleaner: For U side mounting Direct exhaust with silencer box: Exhaust from both sides Direct exhaust with silencer box: D side exhaust Direct exhaust with silencer box: U side exhaust IP65 enclosure Cable (Length) 0 1 2 Cable length 0.6 m Cable length 1.5 m Cable length 3 m Connector locations D U D side entry U side entry CE-compliant Nil . Q CE-compliant Series VQ4000 [Option] COM SOL.B SOL.A COM SOL.B SOL.A Nil F T Thread type Rc G NPT/NPTF Note) When two or more symbols are specified, indicate them alphabetically. Example) -CDW 1080