【DO!BOOK・ページリンク】
1-p1065-1108-vq4000_en   13 / 45

BOOKをみる

10秒後にBOOKのページに移動します


T Kit (Terminal block box kit) Manifold Specifications Series VQ4000 Porting specifications 1(P), 5(R1), 3(R2) 4(A), 2(B) Rc 1/2 C8, 10, 12 Rc 1/4, 3/8 Rc 1/4 VV5Q Manifold Option 08 Stations O D Box mounting position C8 T Cylinder port C6 C8 C10 C12 02 03 B CM 1 Plug-in unit 1 Series 4 VQ4000 4 0 羨pplicable terminal 1.25-3S, 1.25Y-3, 1.25Y-3N, 1.25Y-3.5 鮮ame plate: VVQ5000-N-T 船rip proof plug assembly (for G 3/4): AXT100-B06A Proper tightening torque (N・m) 0.7 to 1.2 Electrical entry 2 x G3/4 6mm Terminal Block Connections How to Order Manifold 薦nclosure IP65 compliant 禅his type has a small terminal block inside a junction box. The provision of a G 3/4 electrical entry allows connection of conduit fittings. 閃aximum stations are 18. 2 stations are used for terminal box mounting. 4(A), 2(B) port location Port size Side Bottom Applicable stations Max. 18 stations Step 1. How to remove terminal block cover Loosen the 4 mounting screws (M4) and open the terminal block cover. Step 2. The diagram on the right shows the terminal block wiring. All stations are provided with double wiring regardless of the valves which are mounted. Connect each wire to the power supply side, according Mounting screw to the markings provided inside the terminal block. (M4) Terminal block cover Gasket Step 3. How to attach the terminal block cover Securely tighten the screws with the torque shown in the table below, after confirming that the gasket is installed correctly. M3 screw 03 3 stations 18 18 stations ... ... 2 stations are used for mounting the terminal block box. The number of stations is the number of manifold valves plus 2 stations for the terminal block box. For 13 stations or more, specify the wiring specifications by means of the manifold specification sheet. Note) With One-touch fitting for o6 With One-touch fitting for o8 With One-touch fitting for o10 With One-touch fitting for o12 Rc 1/4 Rc 3/8 Bottom ported Rc 1/4 Mixed Note) As a semi-standard specification, the maximum number of stations can be increased by special wiring specifications. For details, refer to page 1077. U side mounting D side mounting Symbol Nil CD (2) CU (2) K (3) N (4) SD (2) SU (2) W Option None Exhaust cleaner: For D side mounting Exhaust cleaner: For U side mounting Special wiring specifications (Except double wiring) Name plate Direct exhaust with silencer box: D side exhaust Direct exhaust with silencer box: U side exhaust IP65 enclosure Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -CDK Note2) Combination of [CD] and [SD] is not possible. Note3) Specify the wiring specifications on the manifold specification sheet. Note 4) Name plate is inlaid in the terminal block cover. Note 5) Refer to pages 1098 to 1101 for with control unit. CE-compliant Nil . Q CE-compliant Series VQ4000 IP65 compliant [Option] Nil F T Thread type Rc G NPT/NPTF 1076