【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   9 / 78

BOOKをみる

10秒後にBOOKのページに移動します


Top entry Note 1) 25P Side entry Top entry Note 1) 26P Side entry Top entry 20P Side entry 20P Order separately SI unit made by OMRON Corp. Note) For CE-compliant models, DC-type only. Manifold Option Plug-in unit CE-compliant VV5Q 1 1 08 C6 01 1 station 1 1 VQ1000 . CE-compliant Nil Q Stations Option None 200/220 VAC models (F/L kit only) With back pressure check valve DIN rail mounting With DIN rail bracket (Without DIN rail) DIN rail length specified 1 set of regulator unit 2 sets of regulator unit 3 sets of regulator unit With ejector unit Special wiring spec. (Except double wiring) With name plate External pilot Direct EXH outlet with built-in silencer Symbol Nil 2 B Note 2) D D0 Dュ Note 7) G1 Note 3) Note 8) G2 Note 3) Note 8) G3 Note 3) Note 8) Jュ Note 4) K Note 5) N R Note 6) S With o3.2 One-touch fitting With o4 One-touch fitting With o6 One-touch fitting M5 thread Mixed sizes and with port plug Top ported elbow with o3.2 One-touch fitting Top ported elbow with o4 One-touch fitting Top ported elbow with o6 One-touch fitting Symbol Port size Symbol Port size C3 C4 C6 M5 CM Note 1) L3 L4 L6 L5 B3 B4 B6 B5 LM Note 1) MM Note 2) Series Top ported elbow M5 thread Bottom ported elbow with o3.2 One-touch fitting Bottom ported elbow with o4 One-touch fitting Bottom ported elbow with o6 One-touch fitting Bottom ported elbow M5 thread Elbow port, mixed sizes(Including upward, downward piping and mixed) Mixed size for different types of piping, option installed Note 1) When two or more symbols are specified, indicate them alphabetically. Example: -BRS Note 2) Models with a suffix “-B” have check valves for prevention of back pressure at all manifold stations. When a back pressure check valve is desired, and is to be installed only in certain manifold stations, specify the mounting position by means of the manifold specification sheet. Note 3) Specify the mounting position by means of the manifold specification sheet. Note 4) Refer to page 1054 for details on with vacuum ejector unit. A combination of “J” and “N” is not available. Note 5) Specify the wiring specifications by means of the manifold specification sheet. (Except L kit) Note 6) Indicate “R” for the valve with external pilot. Note 7) ュ: Station. Example: D08: The number of stations that may be displayed is longer than the manifold number of stations. Note 8) G1, G2, or G3 cannot be combined with N. Note 1) Indicate “Mixed sizes and with port plug” by means of the manifold specification sheet. Note 2) When selecting the mixed size for different types of piping or dual flow fitting assembly, enter “MM” and give instructions in the manifold specification sheet. Note 3) Inch-size One-touch fittings are also available. Refer to page 1042 for details. Note 4) M5 fittings for M5 thread are attached without being incorporated. U0 U1 U2 U3 S0 S1 S2 S3 Note 2) 2 to 24 stations P. 1004 With cable (1.5 m) With cable (3 m) With cable (5 m) Without cable Connector entry direction Top entry Side entry kit (D-sub connector) F kit F kit F U0 U1 U2 U3 U0 U1 U2 U3 S0 S1 S2 S3 S0 S1 S2 S3 Note 2) 2 to 24 stations Note 2) 2 to 16 stations P. 1008 P. 1012 With cable (1.5 m) With cable (3 m) With cable (5 m) Without cable With cable (1.5 m) With cable (3 m) With cable (5 m) Without cable Connector entry direction Connector entry direction Top entry Side entry Top entry Side entry kit (Flat ribbon cable) kit (Flat ribbon cable 20P) P kit J kit P kit J kit P J P. 1016 kit (Flat ribbon cable with terminal block) G Note 2) 2 to 16 stations With cable (1.5 m) With cable (3 m) With cable (5 m) Without cable G kit 0 1 2 3 The voltage used for the valve is 24 VDC. Kit type/Electrical entry/Cable length Note 1) Besides the above, F/P kit with different number of pins are available. Refer to page 1040 for details. Note 2) Refer to page 1041 for details. Simple specials are available with SMC Simple Specials System. Refer to the SMC website for details on applicable models. F U1 How to Order Manifold The number of max. stations differs from kit to kit. (Refer to the below table.) Note) For CE-compliant models, DC-type only. Kit type Cylinder port 994 Plug-in Unit Base Mounted Series VQ1000 [Option]