【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   73 / 78

BOOKをみる

10秒後にBOOKのページに移動します


DIN rail clamp screw Exhaust . . . . L A oD VQ2000 Series Model A L D 10 AN20-C10 36.5 57.5 16.5 30 30 Effective area (mm2) (Cv factor) Noise reduction (dB) Applicable fitting size od Dimensions VQ2000: Manifold Optional Parts It is used for piping that extends upward or downward from the manifold. When not installed in the manifold stations, specify the assembly part number and the mounting position by means of the manifold specification sheet. This is a fitting to multiply the flow rate by combining the outputs of 2-valve stations. It is used for driving a large bore cylinder. This is a One-touch fitting for a port size of o10 or o3/8". Elbow fitting assembly VVQ2000-F-L(C4/C6/C8/N3/N7/N9) Dual flow fitting assembly VVQ2000-52A-C10 N11 Silencer (For EXH port) Direct EXH outlet with built-in silencer [-S] Refer to page 1063 for maintenance. DIN rail mounting bracket [-D/-D0/-Dュ] VVQ2000-57A It is used for mounting a manifold on a DIN rail. . When ordering this option incorporated with a manifold, suffix “-D” to the end of the manifold part number. 1 set of DIN rail mounting bracket is used for 1 manifold (2 DIN rail mounting brackets). This is a type with an exhaust port atop the manifold end plate. The built-in silencer exhibits an excellent noise suppression effect. (Noise reduction: 30 dB) . When ordering this option incorporated with a manifold, suffix “-S” to the end of the manifold part number. Note) A large quantity of drainage generated in the air source results in exhaust of air together with drainage. . The port size for the manifold part number is “MM”. Clearly indicate the dual flow fitting assembly part number and specify the mounting position by means of the manifold specifications. This silencer is to be inserted into the EXH port (Onetouch fittings). 1058 Series VQ2000