【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   72 / 78

BOOKをみる

10秒後にBOOKのページに移動します


1 (P) 5 (R1) 3 (R2) Single valve 2(B) 4(A) Blanking plug (For One-touch fittings) KQ2P-ュ Name plate [-N] VVQ2000-N-Station (1 to Max. stations) n: Stations P = 16 It is a transparent resin plate for placing a label that indicates solenoid valve function, etc. Insert it into the groove on the side of the end plate and bend it as shown in the figure. . When ordering this option incorporated with a manifold, suffix “-N” to the end of the manifold part number. Port plug VVQ1000-58A Back pressure check valve assembly [-B] VVQ2000-18A It prevents cylinder malfunction caused by other valve exhaust entry. Insert it into R (EXH) port on the manifold side of a valve which is affected. It is effective when a single-acting cylinder is used or an exhaust center type solenoid valve is used. . When ordering assemblies incorporated with a manifold, add suffix “-B” to the end of the manifold part number. Note) When a check valve for back pressure prevention is desired and is to be installed only in certain manifold stations, clearly indicate the part number and specify the mounting position by means of the manifold specification sheet. 4 6 8 10 KQ2P-04 KQ2P-06 KQ2P-08 KQ2P-10 16 18 20.5 22 32 35 39 43 6 8 10 12 Model A L D Applicable fitting size od 5/32" 1/4" 5/16" 3/8" KQ2P-03 KQ2P-07 KQ2P-09 KQ2P-11 16 18 20.5 22 32 35 39 43 6 8.5 10 11.5 Model A L D Applicable fitting size od Dimensions SUP stop valve spacer VVQ2000-24A-1 A SUP stop valve spacer is mounted on a manifold block, making it possible to individually shut off supply air to each valve. Enclosure: Dust-tight, Water-jet-proof (IP65) compliant 92.5 78.8 (Example of a spacer with a built-in single valve) 9.6 26.8 21.5 15.8 The plug is used to block the cylinder port. . When ordering a plug incorporated with a manifold, indicate “CM” for the port size of the manifold part number, as well as, the mounting position and number of stations and cylinder port mounting positions, A and B by means of the manifold specification sheet. It is inserted into an unused cylinder port and SUP/EXH ports. Purchasing order is available in units of 10 pieces. 2 pcs. in 1 set (Precautions) 1. The manifold installed type back pressure check valve assembly is assembly parts with a check valve structure. However, since slight air leakage against the back pressure is allowed due to its structure, adverse effects of the back pressure due to increase in exhaust resistance cannot be prevented if the manifold exhaust port and other exhaust ports are put together for piping or if the piping diameter is narrowed. As a result, this may cause the actuator and air operated equipment to malfunction. So, be careful not to restrict the exhaust air. If the exhaust resistance becomes large, select a built-in valve type with rubber seal. 2. When a back pressure check valve is mounted, the effective area of the valve will decrease by about 20%. 1057 Base Mounted Plug-in Unit Series VQ2000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A