【DO!BOOK・ページリンク】 1-p0987-1063-vq1000_en 71 / 78 10秒後にBOOKのページに移動します |
|
X X X X 3(R) 3(R2) 1(P) 5(R1) X X 1(P) (A)42(B) (A)42(B) (A)42(B) 3(R2) 1(P) 5(R1) 3(R2) 1(P) 5(R1) (A)42(B) (A)42(B) (A)42(B) (A)42(B) (A)42(B) 3(R2) 1(P) 5(R1) SUP passage blocked SUP/EXH passage blocked VQ2000: Manifold Optional Parts Blanking plate assembly VVQ2000-10A-1 Individual SUP spacer Symbol VVQ2000-P-1- Individual EXH spacer VVQ2000-R-1- SUP block plate VVQ2000-16A EXH block plate VVQ2000-19A . When ordering a block plate incorporated with a manifold, a block indication label is attached to the manifold. . When ordering a block plate incorporated with a manifold, a block indication label is attached to the manifold. When valve exhaust affects other stations due to the circuit configuration, this spacer is used for individual valve exhaust. (One station space is occupied.) Block both sides of the individual valve EXH station. (Refer to the application example.) . Specify the mounting position, as well as the EXH block base or EXH block plate position by means of the manifold specification sheet. The block plate is used in one or two places for one set. (Two EXH block plates for blocking EXH station are attached to the individual EXH spacer.) . As a standard, electric wiring is connected to the position of the manifold station where the individual EXH spacer is mounted. . If wiring is not required for stations equipped with spacers, enter “X” in the special wiring specifications column in the manifold specification sheet. . Do not install any back pressure check valve on the manifold station, on which the spacer is to be mounted. When installing the back pressure check valve on other manifold station, be sure to specify the manifold station position on the manifold specification sheet instead of ordering by specifying the manifold option symbol “B”. D side U side D side U side Individual EXH spacer EXH block plate C8 (EXH port) C8: o8 One-touch fitting D side U side Block indication label A label indicating the EXH passage blocking position is to be adhered. C8 N9 C8 N9 It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. When the same manifold is to be used for different pressures, individual SUP spacers are used as SUP ports for different pressures. (One station space is occupied.) Block both sides of the station, for which the supply pressure from the individual SUP spacer is used, with SUP block plates. (Refer to the application example.) . Specify the spacer mounting position and SUP block plate position by means of the manifold specification sheet. The block plate is used in one or two places for one set. (Two SUP block plates for blocking SUP station are attached to the individual SUP spacer.) . As a standard, electric wiring is connected to the position of the manifold station where the individual SUP spacer is mounted. . If wiring is not required for stations equipped with spacers, enter “X” in the special wiring specifications column in the manifold specification sheet. Individual SUP spacer C8 (SUP port) C8: o8 One-touch fitting Block indication label A label indicating the SUP passage blocking position is to be adhered. SUP block plate When different pressures are supplied to a manifold, a SUP block plate is used to block the stations under different pressures. . Specify the mounting position by means of the manifold specification sheet. |